The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 21 22 23 24 25 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-50F32A $0.00 N/A N/A 3 N/A 50 N/A S1MA N/A 32 mm N/A 150 mm N/A 156 mm N/A 58.5 mm N/A
26765
N/A
{0}USD
SSG3-50F32B $0.00 N/A N/A 3 N/A 50 N/A S1MB N/A 32 mm N/A 150 mm N/A 156 mm N/A 58.5 mm N/A
26766
N/A
{0}USD
SSG3-50F35A $0.00 N/A N/A 3 N/A 50 N/A S1MA N/A 35 mm N/A 150 mm N/A 156 mm N/A 60 mm N/A
26767
N/A
{0}USD
SSG3-50F40A $0.00 N/A N/A 3 N/A 50 N/A S1MA N/A 40 mm N/A 150 mm N/A 156 mm N/A 60 mm N/A
26768
N/A
{0}USD
SSG3-50F45A $0.00 N/A N/A 3 N/A 50 N/A S1MA N/A 45 mm N/A 150 mm N/A 156 mm N/A 60 mm N/A
26769
N/A
{0}USD
SSG3-50F50A $0.00 N/A N/A 3 N/A 50 N/A S1MA N/A 50 mm N/A 150 mm N/A 156 mm N/A 60.5 mm N/A
26770
N/A
{0}USD
SSG3-55F30A $0.00 N/A N/A 3 N/A 55 N/A S1MA N/A 30 mm N/A 165 mm N/A 171 mm N/A 58.5 mm N/A
26786
N/A
{0}USD
SSG3-55F30B $0.00 N/A N/A 3 N/A 55 N/A S1MB N/A 30 mm N/A 165 mm N/A 171 mm N/A 58.5 mm N/A
26787
N/A
{0}USD
SSG3-55F32A $0.00 N/A N/A 3 N/A 55 N/A S1MA N/A 32 mm N/A 165 mm N/A 171 mm N/A 58.5 mm N/A
26788
N/A
{0}USD
SSG3-55F32B $0.00 N/A N/A 3 N/A 55 N/A S1MB N/A 32 mm N/A 165 mm N/A 171 mm N/A 58.5 mm N/A
26789
N/A
{0}USD
SSG3-55F35A $0.00 N/A N/A 3 N/A 55 N/A S1MA N/A 35 mm N/A 165 mm N/A 171 mm N/A 60 mm N/A
26790
N/A
{0}USD
SSG3-55F35B $0.00 N/A N/A 3 N/A 55 N/A S1MB N/A 35 mm N/A 165 mm N/A 171 mm N/A 60 mm N/A
26791
N/A
{0}USD
SSG3-55F40A $0.00 N/A N/A 3 N/A 55 N/A S1MA N/A 40 mm N/A 165 mm N/A 171 mm N/A 60 mm N/A
26792
N/A
{0}USD
SSG3-55F40B $0.00 N/A N/A 3 N/A 55 N/A S1MB N/A 40 mm N/A 165 mm N/A 171 mm N/A 60 mm N/A
26793
N/A
{0}USD
SSG3-55F45A $0.00 N/A N/A 3 N/A 55 N/A S1MA N/A 45 mm N/A 165 mm N/A 171 mm N/A 60 mm N/A
26794
N/A
{0}USD
SSG3-55F50A $0.00 N/A N/A 3 N/A 55 N/A S1MA N/A 50 mm N/A 165 mm N/A 171 mm N/A 60.5 mm N/A
26795
N/A
{0}USD
SSG3-56F30A $0.00 N/A N/A 3 N/A 56 N/A S1MA N/A 30 mm N/A 168 mm N/A 174 mm N/A 58.5 mm N/A
26811
N/A
{0}USD
SSG3-56F30B $0.00 N/A N/A 3 N/A 56 N/A S1MB N/A 30 mm N/A 168 mm N/A 174 mm N/A 58.5 mm N/A
26812
N/A
{0}USD
SSG3-56F32A $0.00 N/A N/A 3 N/A 56 N/A S1MA N/A 32 mm N/A 168 mm N/A 174 mm N/A 58.5 mm N/A
26813
N/A
{0}USD
SSG3-56F32B $0.00 N/A N/A 3 N/A 56 N/A S1MB N/A 32 mm N/A 168 mm N/A 174 mm N/A 58.5 mm N/A
26814
N/A
{0}USD
SSG3-56F35A $0.00 N/A N/A 3 N/A 56 N/A S1MA N/A 35 mm N/A 168 mm N/A 174 mm N/A 60 mm N/A
26815
N/A
{0}USD
SSG3-56F35B $0.00 N/A N/A 3 N/A 56 N/A S1MB N/A 35 mm N/A 168 mm N/A 174 mm N/A 60 mm N/A
26816
N/A
{0}USD
SSG3-56F40A $0.00 N/A N/A 3 N/A 56 N/A S1MA N/A 40 mm N/A 168 mm N/A 174 mm N/A 60 mm N/A
26817
N/A
{0}USD
SSG3-56F40B $0.00 N/A N/A 3 N/A 56 N/A S1MB N/A 40 mm N/A 168 mm N/A 174 mm N/A 60 mm N/A
26818
N/A
{0}USD
SSG3-56F45A $0.00 N/A N/A 3 N/A 56 N/A S1MA N/A 45 mm N/A 168 mm N/A 174 mm N/A 60 mm N/A
26819
N/A
{0}USD
Unit of Measure
« 21 22 23 24 25