The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 21 22 23 24 25 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG3-56F50A $0.00 N/A N/A 3 N/A 56 N/A S1MA N/A 50 mm N/A 168 mm N/A 174 mm N/A 60.5 mm N/A
26820
N/A
{0}USD
SSG3-60F30A $0.00 N/A N/A 3 N/A 60 N/A S1MA N/A 30 mm N/A 180 mm N/A 186 mm N/A 58.5 mm N/A
26836
N/A
{0}USD
SSG3-60F30B $0.00 N/A N/A 3 N/A 60 N/A S1MB N/A 30 mm N/A 180 mm N/A 186 mm N/A 58.5 mm N/A
26837
N/A
{0}USD
SSG3-60F32A $0.00 N/A N/A 3 N/A 60 N/A S1MA N/A 32 mm N/A 180 mm N/A 186 mm N/A 58.5 mm N/A
26838
N/A
{0}USD
SSG3-60F32B $0.00 N/A N/A 3 N/A 60 N/A S1MB N/A 32 mm N/A 180 mm N/A 186 mm N/A 58.5 mm N/A
26839
N/A
{0}USD
SSG3-60F35A $0.00 N/A N/A 3 N/A 60 N/A S1MA N/A 35 mm N/A 180 mm N/A 186 mm N/A 60 mm N/A
26840
N/A
{0}USD
SSG3-60F35B $0.00 N/A N/A 3 N/A 60 N/A S1MB N/A 35 mm N/A 180 mm N/A 186 mm N/A 60 mm N/A
26841
N/A
{0}USD
SSG3-60F40A $0.00 N/A N/A 3 N/A 60 N/A S1MA N/A 40 mm N/A 180 mm N/A 186 mm N/A 60 mm N/A
26842
N/A
{0}USD
SSG3-60F40B $0.00 N/A N/A 3 N/A 60 N/A S1MB N/A 40 mm N/A 180 mm N/A 186 mm N/A 60 mm N/A
26843
N/A
{0}USD
SSG3-60F45A $0.00 N/A N/A 3 N/A 60 N/A S1MA N/A 45 mm N/A 180 mm N/A 186 mm N/A 60 mm N/A
26844
N/A
{0}USD
SSG3-60F50A $0.00 N/A N/A 3 N/A 60 N/A S1MA N/A 50 mm N/A 180 mm N/A 186 mm N/A 60.5 mm N/A
26845
N/A
{0}USD
SSG3-70F30A $0.00 N/A N/A 3 N/A 70 N/A S1MA N/A 30 mm N/A 210 mm N/A 216 mm N/A 58.5 mm N/A
26861
N/A
{0}USD
SSG3-70F30B $0.00 N/A N/A 3 N/A 70 N/A S1MB N/A 30 mm N/A 210 mm N/A 216 mm N/A 58.5 mm N/A
26862
N/A
{0}USD
SSG3-70F32A $0.00 N/A N/A 3 N/A 70 N/A S1MA N/A 32 mm N/A 210 mm N/A 216 mm N/A 58.5 mm N/A
26863
N/A
{0}USD
SSG3-70F32B $0.00 N/A N/A 3 N/A 70 N/A S1MB N/A 32 mm N/A 210 mm N/A 216 mm N/A 58.5 mm N/A
26864
N/A
{0}USD
SSG3-70F35A $0.00 N/A N/A 3 N/A 70 N/A S1MA N/A 35 mm N/A 210 mm N/A 216 mm N/A 60 mm N/A
26865
N/A
{0}USD
SSG3-70F35B $0.00 N/A N/A 3 N/A 70 N/A S1MB N/A 35 mm N/A 210 mm N/A 216 mm N/A 60 mm N/A
26866
N/A
{0}USD
SSG3-70F40A $0.00 N/A N/A 3 N/A 70 N/A S1MA N/A 40 mm N/A 210 mm N/A 216 mm N/A 60 mm N/A
26867
N/A
{0}USD
SSG3-70F40B $0.00 N/A N/A 3 N/A 70 N/A S1MB N/A 40 mm N/A 210 mm N/A 216 mm N/A 60 mm N/A
26868
N/A
{0}USD
SSG3-70F45A $0.00 N/A N/A 3 N/A 70 N/A S1MA N/A 45 mm N/A 210 mm N/A 216 mm N/A 60 mm N/A
26869
N/A
{0}USD
SSG3-70F50A $0.00 N/A N/A 3 N/A 70 N/A S1MA N/A 50 mm N/A 210 mm N/A 216 mm N/A 60.5 mm N/A
26870
N/A
{0}USD
SSG3-75F30A $0.00 N/A N/A 3 N/A 75 N/A S1MA N/A 30 mm N/A 225 mm N/A 231 mm N/A 58.5 mm N/A
26886
N/A
{0}USD
SSG3-75F30B $0.00 N/A N/A 3 N/A 75 N/A S1MB N/A 30 mm N/A 225 mm N/A 231 mm N/A 58.5 mm N/A
26887
N/A
{0}USD
SSG3-75F32A $0.00 N/A N/A 3 N/A 75 N/A S1MA N/A 32 mm N/A 225 mm N/A 231 mm N/A 58.5 mm N/A
26888
N/A
{0}USD
SSG3-75F32B $0.00 N/A N/A 3 N/A 75 N/A S1MB N/A 32 mm N/A 225 mm N/A 231 mm N/A 58.5 mm N/A
26889
N/A
{0}USD
Unit of Measure
« 21 22 23 24 25