The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-38F18B $0.00 N/A N/A 2 N/A 38 N/A S1MB N/A 18 mm N/A 76 mm N/A 80 mm N/A 42.5 mm N/A
25199
N/A
{0}USD
SSG2-38F19A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 19 mm N/A 76 mm N/A 80 mm N/A 42.5 mm N/A
25200
N/A
{0}USD
SSG2-38F19B $0.00 N/A N/A 2 N/A 38 N/A S1MB N/A 19 mm N/A 76 mm N/A 80 mm N/A 42.5 mm N/A
25201
N/A
{0}USD
SSG2-38F20A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 20 mm N/A 76 mm N/A 80 mm N/A 44 mm N/A
25202
N/A
{0}USD
SSG2-38F22A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 22 mm N/A 76 mm N/A 80 mm N/A 44 mm N/A
25203
N/A
{0}USD
SSG2-38F25A $0.00 N/A N/A 2 N/A 38 N/A S1MA N/A 25 mm N/A 76 mm N/A 80 mm N/A 44 mm N/A
25204
N/A
{0}USD
SSG2-40F20A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 20 mm N/A 80 mm N/A 84 mm N/A 44 mm N/A
25220
N/A
{0}USD
SSG2-40F20B $0.00 N/A N/A 2 N/A 40 N/A S1MB N/A 20 mm N/A 80 mm N/A 84 mm N/A 44 mm N/A
25221
N/A
{0}USD
SSG2-40F22A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 22 mm N/A 80 mm N/A 84 mm N/A 44 mm N/A
25222
N/A
{0}USD
SSG2-40F25A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 25 mm N/A 80 mm N/A 84 mm N/A 44 mm N/A
25223
N/A
{0}USD
SSG2-40F28A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 28 mm N/A 80 mm N/A 84 mm N/A 44.5 mm N/A
25224
N/A
{0}USD
SSG2-40F30A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 30 mm N/A 80 mm N/A 84 mm N/A 44.5 mm N/A
25225
N/A
{0}USD
SSG2-40F32A $0.00 N/A N/A 2 N/A 40 N/A S1MA N/A 32 mm N/A 80 mm N/A 84 mm N/A 44.5 mm N/A
25226
N/A
{0}USD
SSG2-42F20A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 20 mm N/A 84 mm N/A 88 mm N/A 44 mm N/A
25243
N/A
{0}USD
SSG2-42F20B $0.00 N/A N/A 2 N/A 42 N/A S1MB N/A 20 mm N/A 84 mm N/A 88 mm N/A 44 mm N/A
25244
N/A
{0}USD
SSG2-42F22A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 22 mm N/A 84 mm N/A 88 mm N/A 44 mm N/A
25245
N/A
{0}USD
SSG2-42F25A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 25 mm N/A 84 mm N/A 88 mm N/A 44 mm N/A
25246
N/A
{0}USD
SSG2-42F28A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 28 mm N/A 84 mm N/A 88 mm N/A 44.5 mm N/A
25247
N/A
{0}USD
SSG2-42F30A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 30 mm N/A 84 mm N/A 88 mm N/A 44.5 mm N/A
25248
N/A
{0}USD
SSG2-42F32A $0.00 N/A N/A 2 N/A 42 N/A S1MA N/A 32 mm N/A 84 mm N/A 88 mm N/A 44.5 mm N/A
25249
N/A
{0}USD
SSG2-44F20A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 20 mm N/A 88 mm N/A 92 mm N/A 44 mm N/A
25265
N/A
{0}USD
SSG2-44F20B $0.00 N/A N/A 2 N/A 44 N/A S1MB N/A 20 mm N/A 88 mm N/A 92 mm N/A 44 mm N/A
25266
N/A
{0}USD
SSG2-44F22A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 22 mm N/A 88 mm N/A 92 mm N/A 44 mm N/A
25267
N/A
{0}USD
SSG2-44F25A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 25 mm N/A 88 mm N/A 92 mm N/A 44 mm N/A
25268
N/A
{0}USD
SSG2-44F28A $0.00 N/A N/A 2 N/A 44 N/A S1MA N/A 28 mm N/A 88 mm N/A 92 mm N/A 44.5 mm N/A
25269
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »