The SSG FA/FB Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-FA_FB - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG2-75F28A $0.00 N/A N/A 2 N/A 75 N/A S1MA N/A 28 mm N/A 150 mm N/A 154 mm N/A 44.5 mm N/A
25430
N/A
{0}USD
SSG2-75F28B $0.00 N/A N/A 2 N/A 75 N/A S1MB N/A 28 mm N/A 150 mm N/A 154 mm N/A 44.5 mm N/A
25431
N/A
{0}USD
SSG2-75F30A $0.00 N/A N/A 2 N/A 75 N/A S1MA N/A 30 mm N/A 150 mm N/A 154 mm N/A 44.5 mm N/A
25432
N/A
{0}USD
SSG2-75F30B $0.00 N/A N/A 2 N/A 75 N/A S1MB N/A 30 mm N/A 150 mm N/A 154 mm N/A 44.5 mm N/A
25433
N/A
{0}USD
SSG2-75F32A $0.00 N/A N/A 2 N/A 75 N/A S1MA N/A 32 mm N/A 150 mm N/A 154 mm N/A 44.5 mm N/A
25434
N/A
{0}USD
SSG2-75F32B $0.00 N/A N/A 2 N/A 75 N/A S1MB N/A 32 mm N/A 150 mm N/A 154 mm N/A 44.5 mm N/A
25435
N/A
{0}USD
SSG2-75F35A $0.00 N/A N/A 2 N/A 75 N/A S1MA N/A 35 mm N/A 150 mm N/A 154 mm N/A 46 mm N/A
25436
N/A
{0}USD
SSG2-75F40A $0.00 N/A N/A 2 N/A 75 N/A S1MA N/A 40 mm N/A 150 mm N/A 154 mm N/A 46 mm N/A
25437
N/A
{0}USD
SSG2-80F25A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 25 mm N/A 160 mm N/A 164 mm N/A 44 mm N/A
25450
N/A
{0}USD
SSG2-80F25B $0.00 N/A N/A 2 N/A 80 N/A S1MB N/A 25 mm N/A 160 mm N/A 164 mm N/A 44 mm N/A
25451
N/A
{0}USD
SSG2-80F28A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 28 mm N/A 160 mm N/A 164 mm N/A 44.5 mm N/A
25452
N/A
{0}USD
SSG2-80F28B $0.00 N/A N/A 2 N/A 80 N/A S1MB N/A 28 mm N/A 160 mm N/A 164 mm N/A 44.5 mm N/A
25453
N/A
{0}USD
SSG2-80F30A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 30 mm N/A 160 mm N/A 164 mm N/A 44.5 mm N/A
25454
N/A
{0}USD
SSG2-80F30B $0.00 N/A N/A 2 N/A 80 N/A S1MB N/A 30 mm N/A 160 mm N/A 164 mm N/A 44.5 mm N/A
25455
N/A
{0}USD
SSG2-80F32A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 32 mm N/A 160 mm N/A 164 mm N/A 44.5 mm N/A
25456
N/A
{0}USD
SSG2-80F32B $0.00 N/A N/A 2 N/A 80 N/A S1MB N/A 32 mm N/A 160 mm N/A 164 mm N/A 44.5 mm N/A
25457
N/A
{0}USD
SSG2-80F35A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 35 mm N/A 160 mm N/A 164 mm N/A 46 mm N/A
25458
N/A
{0}USD
SSG2-80F40A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 40 mm N/A 160 mm N/A 164 mm N/A 46 mm N/A
25459
N/A
{0}USD
SSG2-80F45A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 45 mm N/A 160 mm N/A 164 mm N/A 46 mm N/A
25460
N/A
{0}USD
SSG2-80F50A $0.00 N/A N/A 2 N/A 80 N/A S1MA N/A 50 mm N/A 160 mm N/A 164 mm N/A 46.5 mm N/A
25461
N/A
{0}USD
SSG2-90F25A $0.00 N/A N/A 2 N/A 90 N/A S1MA N/A 25 mm N/A 180 mm N/A 184 mm N/A 44 mm N/A
25475
N/A
{0}USD
SSG2-90F25B $0.00 N/A N/A 2 N/A 90 N/A S1MB N/A 25 mm N/A 180 mm N/A 184 mm N/A 44 mm N/A
25476
N/A
{0}USD
SSG2-90F28A $0.00 N/A N/A 2 N/A 90 N/A S1MA N/A 28 mm N/A 180 mm N/A 184 mm N/A 44.5 mm N/A
25477
N/A
{0}USD
SSG2-90F28B $0.00 N/A N/A 2 N/A 90 N/A S1MB N/A 28 mm N/A 180 mm N/A 184 mm N/A 44.5 mm N/A
25478
N/A
{0}USD
SSG2-90F30A $0.00 N/A N/A 2 N/A 90 N/A S1MA N/A 30 mm N/A 180 mm N/A 184 mm N/A 44.5 mm N/A
25479
N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »