KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSG-R Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These pinions are designed to mate with Nabtesco Gearheads.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1 2
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1.5-50R24 | $0.00 | N/A | N/A 1.5 | N/A 50 | N/A S1Z | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 29 mm |
N/A
24639 |
0 |
| SSG2-40R24 | $0.00 | N/A | N/A 2 | N/A 40 | N/A S1Z | N/A 20 mm | N/A 80 mm | N/A 84 mm | N/A 36 mm |
N/A
25234 |
0 |
| SSG2.5-27R24 | $0.00 | N/A | N/A 2.5 | N/A 27 | N/A S1U | N/A 20 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 43 mm |
N/A
25633 |
0 |
| SSG2.5-28R24 | $0.00 | N/A | N/A 2.5 | N/A 28 | N/A S1Z | N/A 20 mm | N/A 70 mm | N/A 75 mm | N/A 43 mm |
N/A
25651 |
0 |
| SSG2.5-29R24 | $0.00 | N/A | N/A 2.5 | N/A 29 | N/A S1Z | N/A 20 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 43 mm |
N/A
25669 |
0 |
| SSG2.5-30R24 | $0.00 | N/A | N/A 2.5 | N/A 30 | N/A S1Z | N/A 20 mm | N/A 75 mm | N/A 80 mm | N/A 43 mm |
N/A
25692 |
0 |
| SSG2.5-42R32 | $0.00 | N/A | N/A 2.5 | N/A 42 | N/A S1Z | N/A 25 mm | N/A 105 mm | N/A 110 mm | N/A 43 mm |
N/A
25893 |
0 |
| SSG3-23R24 | $0.00 | N/A | N/A 3 | N/A 23 | N/A S1U | N/A 20 mm | N/A 69 mm | N/A 75 mm | N/A 50 mm |
N/A
26273 |
0 |
| SSG3-24R24 | $0.00 | N/A | N/A 3 | N/A 24 | N/A S1Z | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 50 mm |
N/A
26289 |
0 |
| SSG3-25R24 | $0.00 | N/A | N/A 3 | N/A 25 | N/A S1Z | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 50 mm |
N/A
26311 |
0 |
| SSG3-26R24 | $0.00 | N/A | N/A 3 | N/A 26 | N/A S1Z | N/A 20 mm | N/A 78 mm | N/A 84 mm | N/A 50 mm |
N/A
26337 |
0 |
| SSG3-30R32 | $0.00 | N/A | N/A 3 | N/A 30 | N/A S1Z | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 50 mm |
N/A
26456 |
0 |
| SSG3-32R32 | $0.00 | N/A | N/A 3 | N/A 32 | N/A S1Z | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 50 mm |
N/A
26485 |
0 |
| SSG3-34R32 | $0.00 | N/A | N/A 3 | N/A 34 | N/A S1Z | N/A 25 mm | N/A 102 mm | N/A 108 mm | N/A 50 mm |
N/A
26514 |
0 |
| SSG3-35R32 | $0.00 | N/A | N/A 3 | N/A 35 | N/A S1Z | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 50 mm |
N/A
26543 |
0 |
| SSG3-36R32 | $0.00 | N/A | N/A 3 | N/A 36 | N/A S1Z | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 50 mm |
N/A
26572 |
0 |
| SSG3-30RGH7 | $0.00 | N/A | N/A 3 | N/A 30 | N/A S1GH7 | N/A 7 mm | N/A 90 mm | N/A 96 mm | N/A 50 mm |
N/A
26457 |
0 |
| SSG3-40RGH17 | $0.00 | N/A | N/A 3 | N/A 40 | N/A S1GH17 | N/A 17 mm | N/A 120 mm | N/A 126 mm | N/A 50 mm |
N/A
26632 |
0 |
| SSG4-24R32 | $0.00 | N/A | N/A 4 | N/A 24 | N/A S1Z | N/A 20 mm | N/A 96 mm | N/A 104 mm | N/A 65 mm |
N/A
27067 |
0 |
| SSG4-25R32 | $0.00 | N/A | N/A 4 | N/A 25 | N/A S1Z | N/A 20 mm | N/A 100 mm | N/A 108 mm | N/A 65 mm |
N/A
27092 |
0 |
| SSG4-30RGH24 | $0.00 | N/A | N/A 4 | N/A 30 | N/A S1GH24 | N/A 24 mm | N/A 120 mm | N/A 128 mm | N/A 65 mm |
N/A
27146 |
0 |
| SSG5-20R32 | $0.00 | N/A | N/A 5 | N/A 20 | N/A S1Z | N/A 25 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
27530 |
0 |
| SSG5-30R47 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1Z | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27581 |
0 |
| SSG5-30RGH40 | $0.00 | N/A | N/A 5 | N/A 30 | N/A S1GH40 | N/A 40 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
27582 |
0 |
| SSG6-25R47 | $0.00 | N/A | N/A 6 | N/A 25 | N/A S1Z | N/A 30 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
27925 |
0 |
Unit of Measure
1 2