Ground Spur Gears (SSG-R)
Spur Gears
The SSG-R Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These pinions are designed to mate with Nabtesco Gearheads.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1.5-50R24 | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 50 | Shape N/A S1Z | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
24639 |
0 |
| SSG2-40R24 | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
25234 |
0 |
| SSG2.5-27R24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 27 | Shape N/A S1U | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.854 in72.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25633 |
0 |
| SSG2.5-28R24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 28 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25651 |
0 |
| SSG2.5-29R24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 29 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.854 in72.5 mm | Outer Diameter (D) N/A 3.051 in77.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25669 |
0 |
| SSG2.5-30R24 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25692 |
0 |
| SSG2.5-42R32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 42 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.331 in110 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
25893 |
0 |
| SSG3-23R24 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 23 | Shape N/A S1U | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.717 in69 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26273 |
0 |
| SSG3-24R24 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 24 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26289 |
0 |
| SSG3-25R24 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26311 |
0 |
| SSG3-26R24 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 26 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26337 |
0 |
| SSG3-30R32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26456 |
0 |
| SSG3-32R32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 32 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26485 |
0 |
| SSG3-34R32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 34 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26514 |
0 |
| SSG3-35R32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26543 |
0 |
| SSG3-36R32 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26572 |
0 |
| SSG3-30RGH7 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1GH7 | Bore Diameter (A) N/A 0.276 in7 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26457 |
0 |
| SSG3-40RGH17 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1GH17 | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
26632 |
0 |
| SSG4-24R32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 24 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27067 |
0 |
| SSG4-25R32 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 25 | Shape N/A S1Z | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27092 |
0 |
| SSG4-30RGH24 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1GH24 | Bore Diameter (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.559 in65 mm |
Internal ID
N/A
27146 |
0 |
| SSG5-20R32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27530 |
0 |
| SSG5-30R47 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1Z | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27581 |
0 |
| SSG5-30RGH40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1GH40 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27582 |
0 |
| SSG6-25R47 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 25 | Shape N/A S1Z | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.378 in162 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
27925 |
0 |
1 2