The SSG-R Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These pinions are designed to mate with Nabtesco Gearheads.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSG-R - Category
Unit of Measure
1 2 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG6-30R60 $0.00 N/A N/A 6 N/A 30 N/A S1Z N/A 30 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
27950
0
SSG6-30RGH100 $0.00 N/A N/A 6 N/A 30 N/A S1GH100 N/A 100 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
27951
0
Unit of Measure
1 2