KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSGS Ground Shaft Pinions are Spur Gears made from carbon steel, are induction hardened, and the teeth are ground finished. The shaft ends are not hardened specifically to allow modification of shafts to fit your bearings.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shaft Diameter Left (A') |
Shaft Diameter Right (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSGS1.5-10 | $62.27 |
N/A
|
N/A 1.5 | N/A 10 | N/A 12.2 mm | N/A 12.2 mm | N/A 15 mm | N/A 19.35 mm | N/A 15 mm | N/A 140 mm |
N/A
28548 |
62.27 |
| SSGS1.5-11 | $65.95 | N/A | N/A 1.5 | N/A 11 | N/A 13.7 mm | N/A 13.7 mm | N/A 16.5 mm | N/A 20.85 mm | N/A 15 mm | N/A 140 mm |
N/A
28549 |
65.95 |
| SSGS1.5-12 | $68.69 |
N/A
|
N/A 1.5 | N/A 12 | N/A 13.7 mm | N/A 13.7 mm | N/A 18 mm | N/A 21 mm | N/A 15 mm | N/A 140 mm |
N/A
28550 |
68.69 |
| SSGS1.5-13 | $72.76 |
N/A
|
N/A 1.5 | N/A 13 | N/A 15.2 mm | N/A 15.2 mm | N/A 19.5 mm | N/A 22.5 mm | N/A 15 mm | N/A 140 mm |
N/A
28551 |
72.76 |
| SSGS2-10 | $71.19 | N/A | N/A 2 | N/A 10 | N/A 16.2 mm | N/A 16.2 mm | N/A 20 mm | N/A 25.8 mm | N/A 20 mm | N/A 170 mm |
N/A
28552 |
71.19 |
| SSGS2-11 | $75.84 |
N/A
|
N/A 2 | N/A 11 | N/A 18.2 mm | N/A 18.2 mm | N/A 22 mm | N/A 27.8 mm | N/A 20 mm | N/A 170 mm |
N/A
28553 |
75.84 |
| SSGS2-12 | $79.08 |
N/A
|
N/A 2 | N/A 12 | N/A 18.2 mm | N/A 18.2 mm | N/A 24 mm | N/A 28 mm | N/A 20 mm | N/A 170 mm |
N/A
28554 |
79.08 |
| SSGS2-13 | $83.81 |
N/A
|
N/A 2 | N/A 13 | N/A 20.2 mm | N/A 20.2 mm | N/A 26 mm | N/A 30 mm | N/A 20 mm | N/A 170 mm |
N/A
28555 |
83.81 |
| SSGS2.5-10 | $88.83 |
N/A
|
N/A 2.5 | N/A 10 | N/A 20.2 mm | N/A 20.2 mm | N/A 25 mm | N/A 32.25 mm | N/A 25 mm | N/A 195 mm |
N/A
28556 |
88.83 |
| SSGS2.5-11 | $94.81 |
N/A
|
N/A 2.5 | N/A 11 | N/A 22.7 mm | N/A 22.7 mm | N/A 27.5 mm | N/A 34.75 mm | N/A 25 mm | N/A 195 mm |
N/A
28557 |
94.81 |
| SSGS2.5-12 | $97.99 |
N/A
|
N/A 2.5 | N/A 12 | N/A 22.7 mm | N/A 22.7 mm | N/A 30 mm | N/A 35 mm | N/A 25 mm | N/A 195 mm |
N/A
28558 |
97.99 |
| SSGS2.5-13 | $103.89 |
N/A
|
N/A 2.5 | N/A 13 | N/A 25.2 mm | N/A 25.2 mm | N/A 32.5 mm | N/A 37.5 mm | N/A 25 mm | N/A 195 mm |
N/A
28559 |
103.89 |
| SSGS3-10 | $108.33 |
N/A
|
N/A 3 | N/A 10 | N/A 24.2 mm | N/A 24.2 mm | N/A 30 mm | N/A 38.7 mm | N/A 30 mm | N/A 220 mm |
N/A
28560 |
108.33 |
| SSGS3-11 | $115.56 |
N/A
|
N/A 3 | N/A 11 | N/A 27.2 mm | N/A 27.2 mm | N/A 33 mm | N/A 41.7 mm | N/A 30 mm | N/A 220 mm |
N/A
28561 |
115.56 |
| SSGS3-12 | $118.90 |
N/A
|
N/A 3 | N/A 12 | N/A 27.2 mm | N/A 27.2 mm | N/A 36 mm | N/A 42 mm | N/A 30 mm | N/A 220 mm |
N/A
28562 |
118.9 |
| SSGS3-13 | $128.40 | N/A | N/A 3 | N/A 13 | N/A 30.2 mm | N/A 30.2 mm | N/A 39 mm | N/A 45 mm | N/A 30 mm | N/A 220 mm |
N/A
28563 |
128.4 |
Unit of Measure
1