KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Pinion Shafts (SSGS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Pinion Shafts (SSGS)Ground Spur Pinion Shafts (SSGS)
  4. View Items

Ground Spur Pinion Shafts (SSGS)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Pinion Shafts (SSGS) Spur Gears
  • SSGS - Category/Asset/SSGS---Category.jpg
  • Ground Spur Pinion Shafts SSGS
  • SSGS - Category/Asset/SSGS---Category.jpg
  • Ground Spur Pinion Shafts SSGS
The SSGS Ground Shaft Pinions are Spur Gears made from carbon steel, are induction hardened, and the teeth are ground finished. The shaft ends are not hardened specifically to allow modification of shafts to fit your bearings.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Request Information Compare Items
Clear Filter

Module

No. of Teeth

Profile Shift Coefficient

Shaft Diameter Left (A') (in)

Shaft Diameter Left (A') (mm)

Shaft Diameter Right (A) (in)

Shaft Diameter Right (A) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shaft Diameter Left (A')

Shaft Diameter Right (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Total Length (G)

Internal ID

Sell Price 1 Value

SSGS1.5-10 $62.27 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 10 Shaft Diameter Left (A') N/A 0.480 in12.2 mm Shaft Diameter Right (A) N/A 0.480 in12.2 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.762 in19.35 mm Face Width (E) N/A 0.591 in15 mm Total Length (G) N/A 5.512 in140 mm Internal ID N/A
28548
62.27
SSGS1.5-11 $65.95 CAD N/A Module N/A 1.5 No. of Teeth N/A 11 Shaft Diameter Left (A') N/A 0.539 in13.7 mm Shaft Diameter Right (A) N/A 0.539 in13.7 mm Pitch Diameter (C) N/A 0.650 in16.5 mm Outer Diameter (D) N/A 0.821 in20.85 mm Face Width (E) N/A 0.591 in15 mm Total Length (G) N/A 5.512 in140 mm Internal ID N/A
28549
65.95
SSGS1.5-12 $68.69 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 12 Shaft Diameter Left (A') N/A 0.539 in13.7 mm Shaft Diameter Right (A) N/A 0.539 in13.7 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.827 in21 mm Face Width (E) N/A 0.591 in15 mm Total Length (G) N/A 5.512 in140 mm Internal ID N/A
28550
68.69
SSGS1.5-13 $72.76 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 13 Shaft Diameter Left (A') N/A 0.598 in15.2 mm Shaft Diameter Right (A) N/A 0.598 in15.2 mm Pitch Diameter (C) N/A 0.768 in19.5 mm Outer Diameter (D) N/A 0.886 in22.5 mm Face Width (E) N/A 0.591 in15 mm Total Length (G) N/A 5.512 in140 mm Internal ID N/A
28551
72.76
SSGS2-10 $71.19 CAD N/A Module N/A 2 No. of Teeth N/A 10 Shaft Diameter Left (A') N/A 0.638 in16.2 mm Shaft Diameter Right (A) N/A 0.638 in16.2 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 1.016 in25.8 mm Face Width (E) N/A 0.787 in20 mm Total Length (G) N/A 6.693 in170 mm Internal ID N/A
28552
71.19
SSGS2-11 $75.84 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 11 Shaft Diameter Left (A') N/A 0.717 in18.2 mm Shaft Diameter Right (A) N/A 0.717 in18.2 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 1.094 in27.8 mm Face Width (E) N/A 0.787 in20 mm Total Length (G) N/A 6.693 in170 mm Internal ID N/A
28553
75.84
SSGS2-12 $79.08 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 12 Shaft Diameter Left (A') N/A 0.717 in18.2 mm Shaft Diameter Right (A) N/A 0.717 in18.2 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.102 in28 mm Face Width (E) N/A 0.787 in20 mm Total Length (G) N/A 6.693 in170 mm Internal ID N/A
28554
79.08
SSGS2-13 $83.81 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 13 Shaft Diameter Left (A') N/A 0.795 in20.2 mm Shaft Diameter Right (A) N/A 0.795 in20.2 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.787 in20 mm Total Length (G) N/A 6.693 in170 mm Internal ID N/A
28555
83.81
SSGS2.5-10 $88.83 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 10 Shaft Diameter Left (A') N/A 0.795 in20.2 mm Shaft Diameter Right (A) N/A 0.795 in20.2 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.270 in32.25 mm Face Width (E) N/A 0.984 in25 mm Total Length (G) N/A 7.677 in195 mm Internal ID N/A
28556
88.83
SSGS2.5-11 $94.81 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 11 Shaft Diameter Left (A') N/A 0.894 in22.7 mm Shaft Diameter Right (A) N/A 0.894 in22.7 mm Pitch Diameter (C) N/A 1.083 in27.5 mm Outer Diameter (D) N/A 1.368 in34.75 mm Face Width (E) N/A 0.984 in25 mm Total Length (G) N/A 7.677 in195 mm Internal ID N/A
28557
94.81
SSGS2.5-12 $97.99 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 12 Shaft Diameter Left (A') N/A 0.894 in22.7 mm Shaft Diameter Right (A) N/A 0.894 in22.7 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.378 in35 mm Face Width (E) N/A 0.984 in25 mm Total Length (G) N/A 7.677 in195 mm Internal ID N/A
28558
97.99
SSGS2.5-13 $103.89 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 13 Shaft Diameter Left (A') N/A 0.992 in25.2 mm Shaft Diameter Right (A) N/A 0.992 in25.2 mm Pitch Diameter (C) N/A 1.280 in32.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Face Width (E) N/A 0.984 in25 mm Total Length (G) N/A 7.677 in195 mm Internal ID N/A
28559
103.89
SSGS3-10 $108.33 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 10 Shaft Diameter Left (A') N/A 0.953 in24.2 mm Shaft Diameter Right (A) N/A 0.953 in24.2 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.524 in38.7 mm Face Width (E) N/A 1.181 in30 mm Total Length (G) N/A 8.661 in220 mm Internal ID N/A
28560
108.33
SSGS3-11 $115.56 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 11 Shaft Diameter Left (A') N/A 1.071 in27.2 mm Shaft Diameter Right (A) N/A 1.071 in27.2 mm Pitch Diameter (C) N/A 1.299 in33 mm Outer Diameter (D) N/A 1.642 in41.7 mm Face Width (E) N/A 1.181 in30 mm Total Length (G) N/A 8.661 in220 mm Internal ID N/A
28561
115.56
SSGS3-12 $118.90 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 12 Shaft Diameter Left (A') N/A 1.071 in27.2 mm Shaft Diameter Right (A) N/A 1.071 in27.2 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.654 in42 mm Face Width (E) N/A 1.181 in30 mm Total Length (G) N/A 8.661 in220 mm Internal ID N/A
28562
118.9
SSGS3-13 $128.40 CAD N/A Module N/A 3 No. of Teeth N/A 13 Shaft Diameter Left (A') N/A 1.189 in30.2 mm Shaft Diameter Right (A) N/A 1.189 in30.2 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.772 in45 mm Face Width (E) N/A 1.181 in30 mm Total Length (G) N/A 8.661 in220 mm Internal ID N/A
28563
128.4
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA