The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA3-20F16 $0.00 N/A N/A 3 N/A 20 N/A S5M N/A 16 mm N/A 60 mm N/A 66 mm N/A 42 mm N/A
21955
N/A
{0}USD
SSA3-20F17 $0.00 N/A N/A 3 N/A 20 N/A S5M N/A 17 mm N/A 60 mm N/A 66 mm N/A 42 mm N/A
21956
N/A
{0}USD
SSA3-20F18 $0.00 N/A N/A 3 N/A 20 N/A S5M N/A 18 mm N/A 60 mm N/A 66 mm N/A 42 mm N/A
21957
N/A
{0}USD
SSA3-24F15 $0.00 N/A N/A 3 N/A 24 N/A S5M N/A 15 mm N/A 72 mm N/A 78 mm N/A 42 mm N/A
21975
N/A
{0}USD
SSA3-24F16 $0.00 N/A N/A 3 N/A 24 N/A S5M N/A 16 mm N/A 72 mm N/A 78 mm N/A 42 mm N/A
21976
N/A
{0}USD
SSA3-24F17 $0.00 N/A N/A 3 N/A 24 N/A S5M N/A 17 mm N/A 72 mm N/A 78 mm N/A 42 mm N/A
21977
N/A
{0}USD
SSA3-24F18 $0.00 N/A N/A 3 N/A 24 N/A S5M N/A 18 mm N/A 72 mm N/A 78 mm N/A 42 mm N/A
21978
N/A
{0}USD
SSA3-24F19 $0.00 N/A N/A 3 N/A 24 N/A S5M N/A 19 mm N/A 72 mm N/A 78 mm N/A 42 mm N/A
21979
N/A
{0}USD
SSA3-25F15 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 15 mm N/A 75 mm N/A 81 mm N/A 42 mm N/A
22003
N/A
{0}USD
SSA3-25F16 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 16 mm N/A 75 mm N/A 81 mm N/A 42 mm N/A
22004
N/A
{0}USD
SSA3-25F17 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 17 mm N/A 75 mm N/A 81 mm N/A 42 mm N/A
22005
N/A
{0}USD
SSA3-25F18 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 18 mm N/A 75 mm N/A 81 mm N/A 42 mm N/A
22006
N/A
{0}USD
SSA3-25F19 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 19 mm N/A 75 mm N/A 81 mm N/A 42 mm N/A
22007
N/A
{0}USD
SSA3-25F20 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 20 mm N/A 75 mm N/A 81 mm N/A 44 mm N/A
22008
N/A
{0}USD
SSA3-25F22 $0.00 N/A N/A 3 N/A 25 N/A S5M N/A 22 mm N/A 75 mm N/A 81 mm N/A 44 mm N/A
22009
N/A
{0}USD
SSA3-28F20 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 20 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22033
N/A
{0}USD
SSA3-28F22 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 22 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22034
N/A
{0}USD
SSA3-28F25 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 25 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22035
N/A
{0}USD
SSA3-28F28 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 28 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22036
N/A
{0}USD
SSA3-28F30 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 30 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22037
N/A
{0}USD
SSA3-28F32 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 32 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22038
N/A
{0}USD
SSA3-28F35 $0.00 N/A N/A 3 N/A 28 N/A S5M N/A 35 mm N/A 84 mm N/A 90 mm N/A 44 mm N/A
22039
N/A
{0}USD
SSA3-30F20 $0.00 N/A N/A 3 N/A 30 N/A S5M N/A 20 mm N/A 90 mm N/A 96 mm N/A 44 mm N/A
22055
N/A
{0}USD
SSA3-30F22 $0.00 N/A N/A 3 N/A 30 N/A S5M N/A 22 mm N/A 90 mm N/A 96 mm N/A 44 mm N/A
22056
N/A
{0}USD
SSA3-30F25 $0.00 N/A N/A 3 N/A 30 N/A S5M N/A 25 mm N/A 90 mm N/A 96 mm N/A 44 mm N/A
22057
N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »