The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA2-40F28 $0.00 N/A N/A 2 N/A 40 N/A S5M N/A 28 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
21214
N/A
{0}USD
SSA2-40F30 $0.00 N/A N/A 2 N/A 40 N/A S5M N/A 30 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
21215
N/A
{0}USD
SSA2-40F32 $0.00 N/A N/A 2 N/A 40 N/A S5M N/A 32 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
21216
N/A
{0}USD
SSA2-40F35 $0.00 N/A N/A 2 N/A 40 N/A S5M N/A 35 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
21217
N/A
{0}USD
SSA2-45F18 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 18 mm N/A 90 mm N/A 94 mm N/A 32 mm N/A
21237
N/A
{0}USD
SSA2-45F19 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 19 mm N/A 90 mm N/A 94 mm N/A 32 mm N/A
21238
N/A
{0}USD
SSA2-45F20 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 20 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21239
N/A
{0}USD
SSA2-45F22 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 22 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21240
N/A
{0}USD
SSA2-45F25 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 25 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21241
N/A
{0}USD
SSA2-45F28 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 28 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21242
N/A
{0}USD
SSA2-45F30 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 30 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21243
N/A
{0}USD
SSA2-45F32 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 32 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21244
N/A
{0}USD
SSA2-45F35 $0.00 N/A N/A 2 N/A 45 N/A S5M N/A 35 mm N/A 90 mm N/A 94 mm N/A 34 mm N/A
21245
N/A
{0}USD
SSA2-48F18 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 18 mm N/A 96 mm N/A 100 mm N/A 32 mm N/A
21267
N/A
{0}USD
SSA2-48F19 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 19 mm N/A 96 mm N/A 100 mm N/A 32 mm N/A
21268
N/A
{0}USD
SSA2-48F20 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 20 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21269
N/A
{0}USD
SSA2-48F22 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 22 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21270
N/A
{0}USD
SSA2-48F25 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 25 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21271
N/A
{0}USD
SSA2-48F28 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 28 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21272
N/A
{0}USD
SSA2-48F30 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 30 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21273
N/A
{0}USD
SSA2-48F32 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 32 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21274
N/A
{0}USD
SSA2-48F35 $0.00 N/A N/A 2 N/A 48 N/A S5M N/A 35 mm N/A 96 mm N/A 100 mm N/A 34 mm N/A
21275
N/A
{0}USD
SSA2-50F18 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 18 mm N/A 100 mm N/A 104 mm N/A 32 mm N/A
21299
N/A
{0}USD
SSA2-50F19 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 19 mm N/A 100 mm N/A 104 mm N/A 32 mm N/A
21300
N/A
{0}USD
SSA2-50F20 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 20 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21301
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »