The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA2-50F22 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 22 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21302
N/A
{0}USD
SSA2-50F25 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 25 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21303
N/A
{0}USD
SSA2-50F28 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 28 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21304
N/A
{0}USD
SSA2-50F30 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 30 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21305
N/A
{0}USD
SSA2-50F32 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 32 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21306
N/A
{0}USD
SSA2-50F35 $0.00 N/A N/A 2 N/A 50 N/A S5M N/A 35 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
21307
N/A
{0}USD
SSA2-55F18 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 18 mm N/A 110 mm N/A 114 mm N/A 32 mm N/A
21331
N/A
{0}USD
SSA2-55F19 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 19 mm N/A 110 mm N/A 114 mm N/A 32 mm N/A
21332
N/A
{0}USD
SSA2-55F20 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 20 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21333
N/A
{0}USD
SSA2-55F22 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 22 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21334
N/A
{0}USD
SSA2-55F25 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 25 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21335
N/A
{0}USD
SSA2-55F28 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 28 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21336
N/A
{0}USD
SSA2-55F30 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 30 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21337
N/A
{0}USD
SSA2-55F32 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 32 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21338
N/A
{0}USD
SSA2-55F35 $0.00 N/A N/A 2 N/A 55 N/A S5M N/A 35 mm N/A 110 mm N/A 114 mm N/A 34 mm N/A
21339
N/A
{0}USD
SSA2-56F18 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 18 mm N/A 112 mm N/A 116 mm N/A 32 mm N/A
21365
N/A
{0}USD
SSA2-56F19 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 19 mm N/A 112 mm N/A 116 mm N/A 32 mm N/A
21366
N/A
{0}USD
SSA2-56F20 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 20 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21367
N/A
{0}USD
SSA2-56F22 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 22 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21368
N/A
{0}USD
SSA2-56F25 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 25 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21369
N/A
{0}USD
SSA2-56F28 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 28 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21370
N/A
{0}USD
SSA2-56F30 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 30 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21371
N/A
{0}USD
SSA2-56F32 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 32 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21372
N/A
{0}USD
SSA2-56F35 $0.00 N/A N/A 2 N/A 56 N/A S5M N/A 35 mm N/A 112 mm N/A 116 mm N/A 34 mm N/A
21373
N/A
{0}USD
SSA2-60F18 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 18 mm N/A 120 mm N/A 124 mm N/A 32 mm N/A
21399
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »