The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA2-80F35 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 35 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21475
N/A
{0}USD
SSA2.5-24F15 $0.00 N/A N/A 2.5 N/A 24 N/A S5M N/A 15 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
21532
N/A
{0}USD
SSA2.5-24F16 $0.00 N/A N/A 2.5 N/A 24 N/A S5M N/A 16 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
21533
N/A
{0}USD
SSA2.5-24F17 $0.00 N/A N/A 2.5 N/A 24 N/A S5M N/A 17 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
21534
N/A
{0}USD
SSA2.5-24F18 $0.00 N/A N/A 2.5 N/A 24 N/A S5M N/A 18 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
21535
N/A
{0}USD
SSA2.5-24F19 $0.00 N/A N/A 2.5 N/A 24 N/A S5M N/A 19 mm N/A 60 mm N/A 65 mm N/A 37 mm N/A
21536
N/A
{0}USD
SSA2.5-25F15 $0.00 N/A N/A 2.5 N/A 25 N/A S5M N/A 15 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
21554
N/A
{0}USD
SSA2.5-25F16 $0.00 N/A N/A 2.5 N/A 25 N/A S5M N/A 16 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
21555
N/A
{0}USD
SSA2.5-25F17 $0.00 N/A N/A 2.5 N/A 25 N/A S5M N/A 17 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
21556
N/A
{0}USD
SSA2.5-25F18 $0.00 N/A N/A 2.5 N/A 25 N/A S5M N/A 18 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
21557
N/A
{0}USD
SSA2.5-25F19 $0.00 N/A N/A 2.5 N/A 25 N/A S5M N/A 19 mm N/A 62.5 mm N/A 67.5 mm N/A 37 mm N/A
21558
N/A
{0}USD
SSA2.5-28F18 $0.00 N/A N/A 2.5 N/A 28 N/A S5M N/A 18 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
21578
N/A
{0}USD
SSA2.5-28F19 $0.00 N/A N/A 2.5 N/A 28 N/A S5M N/A 19 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
21579
N/A
{0}USD
SSA2.5-30F18 $0.00 N/A N/A 2.5 N/A 30 N/A S5M N/A 18 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
21595
N/A
{0}USD
SSA2.5-30F19 $0.00 N/A N/A 2.5 N/A 30 N/A S5M N/A 19 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
21596
N/A
{0}USD
SSA2.5-30F20 $0.00 N/A N/A 2.5 N/A 30 N/A S5M N/A 20 mm N/A 75 mm N/A 80 mm N/A 39 mm N/A
21597
N/A
{0}USD
SSA2.5-30F22 $0.00 N/A N/A 2.5 N/A 30 N/A S5M N/A 22 mm N/A 75 mm N/A 80 mm N/A 39 mm N/A
21598
N/A
{0}USD
SSA2.5-30F25 $0.00 N/A N/A 2.5 N/A 30 N/A S5M N/A 25 mm N/A 75 mm N/A 80 mm N/A 39 mm N/A
21599
N/A
{0}USD
SSA2.5-32F18 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 18 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
21617
N/A
{0}USD
SSA2.5-32F19 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 19 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
21618
N/A
{0}USD
SSA2.5-32F20 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 20 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21619
N/A
{0}USD
SSA2.5-32F22 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 22 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21620
N/A
{0}USD
SSA2.5-32F25 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 25 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21621
N/A
{0}USD
SSA2.5-32F28 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 28 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21622
N/A
{0}USD
SSA2.5-32F30 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 30 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21623
N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »