The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA2.5-32F32 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 32 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21624
N/A
{0}USD
SSA2.5-32F35 $0.00 N/A N/A 2.5 N/A 32 N/A S5M N/A 35 mm N/A 80 mm N/A 85 mm N/A 39 mm N/A
21625
N/A
{0}USD
SSA2.5-35F18 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
21645
N/A
{0}USD
SSA2.5-35F19 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 19 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
21646
N/A
{0}USD
SSA2.5-35F20 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21647
N/A
{0}USD
SSA2.5-35F22 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 22 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21648
N/A
{0}USD
SSA2.5-35F25 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21649
N/A
{0}USD
SSA2.5-35F28 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 28 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21650
N/A
{0}USD
SSA2.5-35F30 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21651
N/A
{0}USD
SSA2.5-35F32 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 32 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21652
N/A
{0}USD
SSA2.5-35F35 $0.00 N/A N/A 2.5 N/A 35 N/A S5M N/A 35 mm N/A 87.5 mm N/A 92.5 mm N/A 39 mm N/A
21653
N/A
{0}USD
SSA2.5-36F18 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 18 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
21675
N/A
{0}USD
SSA2.5-36F19 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 19 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
21676
N/A
{0}USD
SSA2.5-36F20 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 20 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21677
N/A
{0}USD
SSA2.5-36F22 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 22 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21678
N/A
{0}USD
SSA2.5-36F25 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 25 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21679
N/A
{0}USD
SSA2.5-36F28 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 28 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21680
N/A
{0}USD
SSA2.5-36F30 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 30 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21681
N/A
{0}USD
SSA2.5-36F32 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 32 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21682
N/A
{0}USD
SSA2.5-36F35 $0.00 N/A N/A 2.5 N/A 36 N/A S5M N/A 35 mm N/A 90 mm N/A 95 mm N/A 39 mm N/A
21683
N/A
{0}USD
SSA2.5-40F22 $0.00 N/A N/A 2.5 N/A 40 N/A S5M N/A 22 mm N/A 100 mm N/A 105 mm N/A 39 mm N/A
21705
N/A
{0}USD
SSA2.5-40F25 $0.00 N/A N/A 2.5 N/A 40 N/A S5M N/A 25 mm N/A 100 mm N/A 105 mm N/A 39 mm N/A
21706
N/A
{0}USD
SSA2.5-40F28 $0.00 N/A N/A 2.5 N/A 40 N/A S5M N/A 28 mm N/A 100 mm N/A 105 mm N/A 39 mm N/A
21707
N/A
{0}USD
SSA2.5-40F30 $0.00 N/A N/A 2.5 N/A 40 N/A S5M N/A 30 mm N/A 100 mm N/A 105 mm N/A 39 mm N/A
21708
N/A
{0}USD
SSA2.5-40F32 $0.00 N/A N/A 2.5 N/A 40 N/A S5M N/A 32 mm N/A 100 mm N/A 105 mm N/A 39 mm N/A
21709
N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »