The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
« 11 12 13 14 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA3-36F35 $0.00 N/A N/A 3 N/A 36 N/A S5M N/A 35 mm N/A 108 mm N/A 114 mm N/A 44 mm N/A
22136
N/A
{0}USD
SSA3-36F40 $0.00 N/A N/A 3 N/A 36 N/A S5M N/A 40 mm N/A 108 mm N/A 114 mm N/A 49 mm N/A
22137
N/A
{0}USD
SSA3-40F25 $0.00 N/A N/A 3 N/A 40 N/A S5M N/A 25 mm N/A 120 mm N/A 126 mm N/A 44 mm N/A
22159
N/A
{0}USD
SSA3-40F28 $0.00 N/A N/A 3 N/A 40 N/A S5M N/A 28 mm N/A 120 mm N/A 126 mm N/A 44 mm N/A
22160
N/A
{0}USD
SSA3-40F30 $0.00 N/A N/A 3 N/A 40 N/A S5M N/A 30 mm N/A 120 mm N/A 126 mm N/A 44 mm N/A
22161
N/A
{0}USD
SSA3-40F32 $0.00 N/A N/A 3 N/A 40 N/A S5M N/A 32 mm N/A 120 mm N/A 126 mm N/A 44 mm N/A
22162
N/A
{0}USD
SSA3-40F35 $0.00 N/A N/A 3 N/A 40 N/A S5M N/A 35 mm N/A 120 mm N/A 126 mm N/A 44 mm N/A
22163
N/A
{0}USD
SSA3-40F40 $0.00 N/A N/A 3 N/A 40 N/A S5M N/A 40 mm N/A 120 mm N/A 126 mm N/A 49 mm N/A
22164
N/A
{0}USD
SSA3-45F25 $0.00 N/A N/A 3 N/A 45 N/A S5M N/A 25 mm N/A 135 mm N/A 141 mm N/A 44 mm N/A
22182
N/A
{0}USD
SSA3-45F28 $0.00 N/A N/A 3 N/A 45 N/A S5M N/A 28 mm N/A 135 mm N/A 141 mm N/A 44 mm N/A
22183
N/A
{0}USD
SSA3-45F30 $0.00 N/A N/A 3 N/A 45 N/A S5M N/A 30 mm N/A 135 mm N/A 141 mm N/A 44 mm N/A
22184
N/A
{0}USD
SSA3-45F32 $0.00 N/A N/A 3 N/A 45 N/A S5M N/A 32 mm N/A 135 mm N/A 141 mm N/A 44 mm N/A
22185
N/A
{0}USD
SSA3-45F35 $0.00 N/A N/A 3 N/A 45 N/A S5M N/A 35 mm N/A 135 mm N/A 141 mm N/A 44 mm N/A
22186
N/A
{0}USD
SSA3-45F40 $0.00 N/A N/A 3 N/A 45 N/A S5M N/A 40 mm N/A 135 mm N/A 141 mm N/A 49 mm N/A
22187
N/A
{0}USD
SSA3-48F25 $0.00 N/A N/A 3 N/A 48 N/A S5M N/A 25 mm N/A 144 mm N/A 150 mm N/A 44 mm N/A
22205
N/A
{0}USD
SSA3-48F28 $0.00 N/A N/A 3 N/A 48 N/A S5M N/A 28 mm N/A 144 mm N/A 150 mm N/A 44 mm N/A
22206
N/A
{0}USD
SSA3-48F30 $0.00 N/A N/A 3 N/A 48 N/A S5M N/A 30 mm N/A 144 mm N/A 150 mm N/A 44 mm N/A
22207
N/A
{0}USD
SSA3-48F32 $0.00 N/A N/A 3 N/A 48 N/A S5M N/A 32 mm N/A 144 mm N/A 150 mm N/A 44 mm N/A
22208
N/A
{0}USD
SSA3-48F35 $0.00 N/A N/A 3 N/A 48 N/A S5M N/A 35 mm N/A 144 mm N/A 150 mm N/A 44 mm N/A
22209
N/A
{0}USD
SSA3-48F40 $0.00 N/A N/A 3 N/A 48 N/A S5M N/A 40 mm N/A 144 mm N/A 150 mm N/A 49 mm N/A
22210
N/A
{0}USD
SSA3-50F25 $0.00 N/A N/A 3 N/A 50 N/A S5M N/A 25 mm N/A 150 mm N/A 156 mm N/A 44 mm N/A
22228
N/A
{0}USD
SSA3-50F28 $0.00 N/A N/A 3 N/A 50 N/A S5M N/A 28 mm N/A 150 mm N/A 156 mm N/A 44 mm N/A
22229
N/A
{0}USD
SSA3-50F30 $0.00 N/A N/A 3 N/A 50 N/A S5M N/A 30 mm N/A 150 mm N/A 156 mm N/A 44 mm N/A
22230
N/A
{0}USD
SSA3-50F32 $0.00 N/A N/A 3 N/A 50 N/A S5M N/A 32 mm N/A 150 mm N/A 156 mm N/A 44 mm N/A
22231
N/A
{0}USD
SSA3-50F35 $0.00 N/A N/A 3 N/A 50 N/A S5M N/A 35 mm N/A 150 mm N/A 156 mm N/A 44 mm N/A
22232
N/A
{0}USD
Unit of Measure
« 11 12 13 14