The SSA-F Hubless Spur Gears are made from carbon steel and are NOT hardened. These Hubless Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA-F - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSA2-60F19 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 19 mm N/A 120 mm N/A 124 mm N/A 32 mm N/A
21400
N/A
{0}USD
SSA2-60F20 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 20 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21401
N/A
{0}USD
SSA2-60F22 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 22 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21402
N/A
{0}USD
SSA2-60F25 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 25 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21403
N/A
{0}USD
SSA2-60F28 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 28 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21404
N/A
{0}USD
SSA2-60F30 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 30 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21405
N/A
{0}USD
SSA2-60F32 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 32 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21406
N/A
{0}USD
SSA2-60F35 $0.00 N/A N/A 2 N/A 60 N/A S5M N/A 35 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
21407
N/A
{0}USD
SSA2-70F18 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 18 mm N/A 140 mm N/A 144 mm N/A 32 mm N/A
21433
N/A
{0}USD
SSA2-70F19 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 19 mm N/A 140 mm N/A 144 mm N/A 32 mm N/A
21434
N/A
{0}USD
SSA2-70F20 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 20 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21435
N/A
{0}USD
SSA2-70F22 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 22 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21436
N/A
{0}USD
SSA2-70F25 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 25 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21437
N/A
{0}USD
SSA2-70F28 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 28 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21438
N/A
{0}USD
SSA2-70F30 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 30 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21439
N/A
{0}USD
SSA2-70F32 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 32 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21440
N/A
{0}USD
SSA2-70F35 $0.00 N/A N/A 2 N/A 70 N/A S5M N/A 35 mm N/A 140 mm N/A 144 mm N/A 34 mm N/A
21441
N/A
{0}USD
SSA2-80F18 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 18 mm N/A 160 mm N/A 164 mm N/A 32 mm N/A
21467
N/A
{0}USD
SSA2-80F19 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 19 mm N/A 160 mm N/A 164 mm N/A 32 mm N/A
21468
N/A
{0}USD
SSA2-80F20 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 20 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21469
N/A
{0}USD
SSA2-80F22 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 22 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21470
N/A
{0}USD
SSA2-80F25 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 25 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21471
N/A
{0}USD
SSA2-80F28 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 28 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21472
N/A
{0}USD
SSA2-80F30 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 30 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21473
N/A
{0}USD
SSA2-80F32 $0.00 N/A N/A 2 N/A 80 N/A S5M N/A 32 mm N/A 160 mm N/A 164 mm N/A 34 mm N/A
21474
N/A
{0}USD
Unit of Measure
1 2 3 4 5 »