KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DS0.5-12 | $2.91 |
N/A
|
N/A 0.5 | N/A 12 | N/A S8 | N/A 2 mm | N/A 6 mm | N/A 7 mm | N/A 7 mm |
N/A
2583 |
2.91 |
| DS0.5-15 | $3.00 |
N/A
|
N/A 0.5 | N/A 15 | N/A S8 | N/A 2 mm | N/A 7.5 mm | N/A 8.5 mm | N/A 7 mm |
N/A
2584 |
3 |
| DS0.5-16 | $3.08 | N/A | N/A 0.5 | N/A 16 | N/A S8 | N/A 3 mm | N/A 8 mm | N/A 9 mm | N/A 7 mm |
N/A
2585 |
3.08 |
| DS0.5-18 | $2.48 |
N/A
|
N/A 0.5 | N/A 18 | N/A S8 | N/A 3 mm | N/A 9 mm | N/A 10 mm | N/A 7 mm |
N/A
2586 |
2.48 |
| DS0.5-20 | $3.26 |
N/A
|
N/A 0.5 | N/A 20 | N/A S8B | N/A 4 mm | N/A 10 mm | N/A 11 mm | N/A 7 mm |
N/A
2587 |
3.26 |
| DS0.5-24 | $3.34 |
N/A
|
N/A 0.5 | N/A 24 | N/A S9 | N/A 4 mm | N/A 12 mm | N/A 13 mm | N/A 7 mm |
N/A
2588 |
3.34 |
| DS0.5-25 | $2.83 |
N/A
|
N/A 0.5 | N/A 25 | N/A S9 | N/A 4 mm | N/A 12.5 mm | N/A 13.5 mm | N/A 7 mm |
N/A
2589 |
2.83 |
| DS0.5-28 | $2.91 | N/A | N/A 0.5 | N/A 28 | N/A S9 | N/A 4 mm | N/A 14 mm | N/A 15 mm | N/A 7 mm |
N/A
2590 |
2.91 |
| DS0.5-30 | $3.42 |
N/A
|
N/A 0.5 | N/A 30 | N/A S9 | N/A 5 mm | N/A 15 mm | N/A 16 mm | N/A 7 mm |
N/A
2591 |
3.42 |
| DS0.5-32 | $3.18 |
N/A
|
N/A 0.5 | N/A 32 | N/A S9 | N/A 5 mm | N/A 16 mm | N/A 17 mm | N/A 7 mm |
N/A
2592 |
3.18 |
| DS0.5-35 | $3.26 |
N/A
|
N/A 0.5 | N/A 35 | N/A S9 | N/A 5 mm | N/A 17.5 mm | N/A 18.5 mm | N/A 7 mm |
N/A
2593 |
3.26 |
| DS0.5-36 | $3.35 |
N/A
|
N/A 0.5 | N/A 36 | N/A S9 | N/A 5 mm | N/A 18 mm | N/A 19 mm | N/A 7 mm |
N/A
2594 |
3.35 |
| DS0.5-40 | $3.51 |
N/A
|
N/A 0.5 | N/A 40 | N/A S9 | N/A 5 mm | N/A 20 mm | N/A 21 mm | N/A 7 mm |
N/A
2595 |
3.51 |
| DS0.5-45 | $3.59 |
N/A
|
N/A 0.5 | N/A 45 | N/A S9 | N/A 5 mm | N/A 22.5 mm | N/A 23.5 mm | N/A 7 mm |
N/A
2596 |
3.59 |
| DS0.5-48 | $3.67 |
N/A
|
N/A 0.5 | N/A 48 | N/A S9 | N/A 5 mm | N/A 24 mm | N/A 25 mm | N/A 7 mm |
N/A
2597 |
3.67 |
| DS0.5-50 | $3.75 |
N/A
|
N/A 0.5 | N/A 50 | N/A S9 | N/A 5 mm | N/A 25 mm | N/A 26 mm | N/A 7 mm |
N/A
2598 |
3.75 |
| DS0.5-56 | $4.02 |
N/A
|
N/A 0.5 | N/A 56 | N/A S9 | N/A 6 mm | N/A 28 mm | N/A 29 mm | N/A 8 mm |
N/A
2599 |
4.02 |
| DS0.5-60 | $4.18 |
N/A
|
N/A 0.5 | N/A 60 | N/A S9 | N/A 6 mm | N/A 30 mm | N/A 31 mm | N/A 8 mm |
N/A
2600 |
4.18 |
| DS0.5-64 | $4.26 |
N/A
|
N/A 0.5 | N/A 64 | N/A S9 | N/A 6 mm | N/A 32 mm | N/A 33 mm | N/A 8 mm |
N/A
2601 |
4.26 |
| DS0.5-70 | $4.45 | N/A | N/A 0.5 | N/A 70 | N/A S9 | N/A 6 mm | N/A 35 mm | N/A 36 mm | N/A 8 mm |
N/A
2602 |
4.45 |
| DS0.5-72 | $4.45 |
N/A
|
N/A 0.5 | N/A 72 | N/A S9 | N/A 6 mm | N/A 36 mm | N/A 37 mm | N/A 8 mm |
N/A
2603 |
4.45 |
| DS0.5-80 | $4.74 |
N/A
|
N/A 0.5 | N/A 80 | N/A S9 | N/A 6 mm | N/A 40 mm | N/A 41 mm | N/A 8 mm |
N/A
2604 |
4.74 |
| DS0.8-12 | $3.18 |
N/A
|
N/A 0.8 | N/A 12 | N/A S9 | N/A 3 mm | N/A 9.6 mm | N/A 11.2 mm | N/A 9 mm |
N/A
2605 |
3.18 |
| DS0.8-15 | $3.26 |
N/A
|
N/A 0.8 | N/A 15 | N/A S9 | N/A 3 mm | N/A 12 mm | N/A 13.6 mm | N/A 9 mm |
N/A
2606 |
3.26 |
| DS0.8-16 | $3.42 |
N/A
|
N/A 0.8 | N/A 16 | N/A S9 | N/A 4 mm | N/A 12.8 mm | N/A 14.4 mm | N/A 9 mm |
N/A
2607 |
3.42 |