Injection Molded Spur Gears (DS)
Spur Gears
Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DS0.5-12 | $2.91 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 12 | Shape N/A S8 | Bore Diameter (A) N/A 0.079 in2 mm | Pitch Diameter (C) N/A 0.236 in6 mm | Outer Diameter (D) N/A 0.276 in7 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2583 |
2.91 |
| DS0.5-15 | $3.00 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 15 | Shape N/A S8 | Bore Diameter (A) N/A 0.079 in2 mm | Pitch Diameter (C) N/A 0.295 in7.5 mm | Outer Diameter (D) N/A 0.335 in8.5 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2584 |
3 |
| DS0.5-16 | $3.08 | CAD N/A | Module N/A 0.5 | No. of Teeth N/A 16 | Shape N/A S8 | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.315 in8 mm | Outer Diameter (D) N/A 0.354 in9 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2585 |
3.08 |
| DS0.5-18 | $2.48 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 18 | Shape N/A S8 | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.354 in9 mm | Outer Diameter (D) N/A 0.394 in10 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2586 |
2.48 |
| DS0.5-20 | $3.26 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S8B | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2587 |
3.26 |
| DS0.5-24 | $3.34 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 24 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.512 in13 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2588 |
3.34 |
| DS0.5-25 | $2.83 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 25 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.492 in12.5 mm | Outer Diameter (D) N/A 0.531 in13.5 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2589 |
2.83 |
| DS0.5-28 | $2.91 | CAD N/A | Module N/A 0.5 | No. of Teeth N/A 28 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.551 in14 mm | Outer Diameter (D) N/A 0.591 in15 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2590 |
2.91 |
| DS0.5-30 | $3.42 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2591 |
3.42 |
| DS0.5-32 | $3.18 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 32 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2592 |
3.18 |
| DS0.5-35 | $3.26 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 35 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.689 in17.5 mm | Outer Diameter (D) N/A 0.728 in18.5 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2593 |
3.26 |
| DS0.5-36 | $3.35 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 36 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.748 in19 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2594 |
3.35 |
| DS0.5-40 | $3.51 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 40 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.827 in21 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2595 |
3.51 |
| DS0.5-45 | $3.59 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 45 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 0.925 in23.5 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2596 |
3.59 |
| DS0.5-48 | $3.67 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 48 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 0.984 in25 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2597 |
3.67 |
| DS0.5-50 | $3.75 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 50 | Shape N/A S9 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
2598 |
3.75 |
| DS0.5-56 | $4.02 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 56 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.142 in29 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
2599 |
4.02 |
| DS0.5-60 | $4.18 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 60 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
2600 |
4.18 |
| DS0.5-64 | $4.26 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 64 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
2601 |
4.26 |
| DS0.5-70 | $4.45 | CAD N/A | Module N/A 0.5 | No. of Teeth N/A 70 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
2602 |
4.45 |
| DS0.5-72 | $4.45 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 72 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
2603 |
4.45 |
| DS0.5-80 | $4.74 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 80 | Shape N/A S9 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.614 in41 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
2604 |
4.74 |
| DS0.8-12 | $3.18 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 12 | Shape N/A S9 | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.378 in9.6 mm | Outer Diameter (D) N/A 0.441 in11.2 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2605 |
3.18 |
| DS0.8-15 | $3.26 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 15 | Shape N/A S9 | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.535 in13.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2606 |
3.26 |
| DS0.8-16 | $3.42 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 16 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.504 in12.8 mm | Outer Diameter (D) N/A 0.567 in14.4 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
2607 |
3.42 |