Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
DS - Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

DS0.5-12 $2.91 N/A CAD Icon (for items table) N/A 0.5 N/A 12 N/A S8 N/A 2 mm N/A 6 mm N/A 7 mm N/A 7 mm N/A
2583
2.91
DS0.5-15 $3.00 N/A CAD Icon (for items table) N/A 0.5 N/A 15 N/A S8 N/A 2 mm N/A 7.5 mm N/A 8.5 mm N/A 7 mm N/A
2584
3
DS0.5-16 $3.08 N/A N/A 0.5 N/A 16 N/A S8 N/A 3 mm N/A 8 mm N/A 9 mm N/A 7 mm N/A
2585
3.08
DS0.5-18 $2.48 N/A CAD Icon (for items table) N/A 0.5 N/A 18 N/A S8 N/A 3 mm N/A 9 mm N/A 10 mm N/A 7 mm N/A
2586
2.48
DS0.5-20 $3.26 N/A CAD Icon (for items table) N/A 0.5 N/A 20 N/A S8B N/A 4 mm N/A 10 mm N/A 11 mm N/A 7 mm N/A
2587
3.26
DS0.5-24 $3.34 N/A CAD Icon (for items table) N/A 0.5 N/A 24 N/A S9 N/A 4 mm N/A 12 mm N/A 13 mm N/A 7 mm N/A
2588
3.34
DS0.5-25 $2.83 N/A CAD Icon (for items table) N/A 0.5 N/A 25 N/A S9 N/A 4 mm N/A 12.5 mm N/A 13.5 mm N/A 7 mm N/A
2589
2.83
DS0.5-28 $2.91 N/A N/A 0.5 N/A 28 N/A S9 N/A 4 mm N/A 14 mm N/A 15 mm N/A 7 mm N/A
2590
2.91
DS0.5-30 $3.42 N/A CAD Icon (for items table) N/A 0.5 N/A 30 N/A S9 N/A 5 mm N/A 15 mm N/A 16 mm N/A 7 mm N/A
2591
3.42
DS0.5-32 $3.18 N/A CAD Icon (for items table) N/A 0.5 N/A 32 N/A S9 N/A 5 mm N/A 16 mm N/A 17 mm N/A 7 mm N/A
2592
3.18
DS0.5-35 $3.26 N/A CAD Icon (for items table) N/A 0.5 N/A 35 N/A S9 N/A 5 mm N/A 17.5 mm N/A 18.5 mm N/A 7 mm N/A
2593
3.26
DS0.5-36 $3.35 N/A CAD Icon (for items table) N/A 0.5 N/A 36 N/A S9 N/A 5 mm N/A 18 mm N/A 19 mm N/A 7 mm N/A
2594
3.35
DS0.5-40 $3.51 N/A CAD Icon (for items table) N/A 0.5 N/A 40 N/A S9 N/A 5 mm N/A 20 mm N/A 21 mm N/A 7 mm N/A
2595
3.51
DS0.5-45 $3.59 N/A CAD Icon (for items table) N/A 0.5 N/A 45 N/A S9 N/A 5 mm N/A 22.5 mm N/A 23.5 mm N/A 7 mm N/A
2596
3.59
DS0.5-48 $3.67 N/A CAD Icon (for items table) N/A 0.5 N/A 48 N/A S9 N/A 5 mm N/A 24 mm N/A 25 mm N/A 7 mm N/A
2597
3.67
DS0.5-50 $3.75 N/A CAD Icon (for items table) N/A 0.5 N/A 50 N/A S9 N/A 5 mm N/A 25 mm N/A 26 mm N/A 7 mm N/A
2598
3.75
DS0.5-56 $4.02 N/A CAD Icon (for items table) N/A 0.5 N/A 56 N/A S9 N/A 6 mm N/A 28 mm N/A 29 mm N/A 8 mm N/A
2599
4.02
DS0.5-60 $4.18 N/A CAD Icon (for items table) N/A 0.5 N/A 60 N/A S9 N/A 6 mm N/A 30 mm N/A 31 mm N/A 8 mm N/A
2600
4.18
DS0.5-64 $4.26 N/A CAD Icon (for items table) N/A 0.5 N/A 64 N/A S9 N/A 6 mm N/A 32 mm N/A 33 mm N/A 8 mm N/A
2601
4.26
DS0.5-70 $4.45 N/A N/A 0.5 N/A 70 N/A S9 N/A 6 mm N/A 35 mm N/A 36 mm N/A 8 mm N/A
2602
4.45
DS0.5-72 $4.45 N/A CAD Icon (for items table) N/A 0.5 N/A 72 N/A S9 N/A 6 mm N/A 36 mm N/A 37 mm N/A 8 mm N/A
2603
4.45
DS0.5-80 $4.74 N/A CAD Icon (for items table) N/A 0.5 N/A 80 N/A S9 N/A 6 mm N/A 40 mm N/A 41 mm N/A 8 mm N/A
2604
4.74
DS0.8-12 $3.18 N/A CAD Icon (for items table) N/A 0.8 N/A 12 N/A S9 N/A 3 mm N/A 9.6 mm N/A 11.2 mm N/A 9 mm N/A
2605
3.18
DS0.8-15 $3.26 N/A CAD Icon (for items table) N/A 0.8 N/A 15 N/A S9 N/A 3 mm N/A 12 mm N/A 13.6 mm N/A 9 mm N/A
2606
3.26
DS0.8-16 $3.42 N/A CAD Icon (for items table) N/A 0.8 N/A 16 N/A S9 N/A 4 mm N/A 12.8 mm N/A 14.4 mm N/A 9 mm N/A
2607
3.42
Unit of Measure
1 2 3