KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DS1-25 | $4.60 |
N/A
|
N/A 1 | N/A 25 | N/A S9 | N/A 5 mm | N/A 25 mm | N/A 27 mm | N/A 12 mm |
N/A
2633 |
4.6 |
| DS1-28 | $4.73 | N/A | N/A 1 | N/A 28 | N/A S9 | N/A 5 mm | N/A 28 mm | N/A 30 mm | N/A 12 mm |
N/A
2634 |
4.73 |
| DS1-30 | $5.41 |
N/A
|
N/A 1 | N/A 30 | N/A S9 | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 12 mm |
N/A
2635 |
5.41 |
| DS1-32 | $5.42 |
N/A
|
N/A 1 | N/A 32 | N/A S9 | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 12 mm |
N/A
2636 |
5.42 |
| DS1-35 | $5.58 |
N/A
|
N/A 1 | N/A 35 | N/A S9 | N/A 6 mm | N/A 35 mm | N/A 37 mm | N/A 12 mm |
N/A
2637 |
5.58 |
| DS1-36 | $5.74 |
N/A
|
N/A 1 | N/A 36 | N/A S9 | N/A 6 mm | N/A 36 mm | N/A 38 mm | N/A 12 mm |
N/A
2638 |
5.74 |
| DS1-40 | $5.90 | N/A | N/A 1 | N/A 40 | N/A S9 | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 12 mm |
N/A
2639 |
5.9 |
| DS1-45 | $6.08 |
N/A
|
N/A 1 | N/A 45 | N/A S9 | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 12 mm |
N/A
2640 |
6.08 |
| DS1-48 | $6.58 |
N/A
|
N/A 1 | N/A 48 | N/A S9 | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 14 mm |
N/A
2641 |
6.58 |
| DS1-50 | $6.89 |
N/A
|
N/A 1 | N/A 50 | N/A S9 | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 14 mm |
N/A
2642 |
6.89 |
| DS1-56 | $6.92 |
N/A
|
N/A 1 | N/A 56 | N/A S9 | N/A 8 mm | N/A 56 mm | N/A 58 mm | N/A 14 mm |
N/A
2643 |
6.92 |
| DS1-60 | $7.08 |
N/A
|
N/A 1 | N/A 60 | N/A S9 | N/A 8 mm | N/A 60 mm | N/A 62 mm | N/A 14 mm |
N/A
2644 |
7.08 |
| DS1-64 | $7.25 |
N/A
|
N/A 1 | N/A 64 | N/A S9 | N/A 8 mm | N/A 64 mm | N/A 66 mm | N/A 14 mm |
N/A
2645 |
7.25 |
| DS1-70 | $7.60 |
N/A
|
N/A 1 | N/A 70 | N/A S9 | N/A 8 mm | N/A 70 mm | N/A 72 mm | N/A 14 mm |
N/A
2646 |
7.6 |
| DS1-72 | $7.91 | N/A | N/A 1 | N/A 72 | N/A S9 | N/A 8 mm | N/A 72 mm | N/A 74 mm | N/A 14 mm |
N/A
2647 |
7.91 |
| DS1-80 | $8.10 |
N/A
|
N/A 1 | N/A 80 | N/A S9 | N/A 8 mm | N/A 80 mm | N/A 82 mm | N/A 14 mm |
N/A
2648 |
8.1 |