Low cost, mass-produced products suitable for light duty office machines.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
DS - Category
Unit of Measure
1 2 3 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

DS0.8-18 $3.00 N/A CAD Icon (for items table) N/A 0.8 N/A 18 N/A S9 N/A 4 mm N/A 14.4 mm N/A 16 mm N/A 9 mm N/A
2608
3
DS0.8-20 $3.67 N/A CAD Icon (for items table) N/A 0.8 N/A 20 N/A S9 N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 9 mm N/A
2609
3.67
DS0.8-24 $3.83 N/A CAD Icon (for items table) N/A 0.8 N/A 24 N/A S9 N/A 5 mm N/A 19.2 mm N/A 20.8 mm N/A 9 mm N/A
2610
3.83
DS0.8-25 $3.35 N/A N/A 0.8 N/A 25 N/A S9 N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 9 mm N/A
2611
3.35
DS0.8-28 $3.43 N/A N/A 0.8 N/A 28 N/A S9 N/A 5 mm N/A 22.4 mm N/A 24 mm N/A 9 mm N/A
2612
3.43
DS0.8-30 $4.18 N/A CAD Icon (for items table) N/A 0.8 N/A 30 N/A S9 N/A 6 mm N/A 24 mm N/A 25.6 mm N/A 9 mm N/A
2613
4.18
DS0.8-32 $3.92 N/A CAD Icon (for items table) N/A 0.8 N/A 32 N/A S9 N/A 6 mm N/A 25.6 mm N/A 27.2 mm N/A 9 mm N/A
2614
3.92
DS0.8-35 $3.92 N/A N/A 0.8 N/A 35 N/A S9 N/A 6 mm N/A 28 mm N/A 29.6 mm N/A 9 mm N/A
2615
3.92
DS0.8-36 $4.10 N/A CAD Icon (for items table) N/A 0.8 N/A 36 N/A S9 N/A 6 mm N/A 28.8 mm N/A 30.4 mm N/A 9 mm N/A
2616
4.1
DS0.8-40 $4.60 N/A N/A 0.8 N/A 40 N/A S9 N/A 6 mm N/A 32 mm N/A 33.6 mm N/A 9 mm N/A
2617
4.6
DS0.8-45 $4.73 N/A N/A 0.8 N/A 45 N/A S9 N/A 6 mm N/A 36 mm N/A 37.6 mm N/A 9 mm N/A
2618
4.73
DS0.8-48 $5.26 N/A CAD Icon (for items table) N/A 0.8 N/A 48 N/A S9 N/A 6 mm N/A 38.4 mm N/A 40 mm N/A 9 mm N/A
2619
5.26
DS0.8-50 $5.42 N/A CAD Icon (for items table) N/A 0.8 N/A 50 N/A S9 N/A 6 mm N/A 40 mm N/A 41.6 mm N/A 9 mm N/A
2620
5.42
DS0.8-56 $5.57 N/A N/A 0.8 N/A 56 N/A S9 N/A 6 mm N/A 44.8 mm N/A 46.4 mm N/A 9 mm N/A
2621
5.57
DS0.8-60 $5.74 N/A CAD Icon (for items table) N/A 0.8 N/A 60 N/A S9 N/A 6 mm N/A 48 mm N/A 49.6 mm N/A 9 mm N/A
2622
5.74
DS0.8-64 $5.44 N/A CAD Icon (for items table) N/A 0.8 N/A 64 N/A S9 N/A 6 mm N/A 51.2 mm N/A 52.8 mm N/A 9 mm N/A
2623
5.44
DS0.8-70 $6.08 N/A CAD Icon (for items table) N/A 0.8 N/A 70 N/A S9 N/A 6 mm N/A 56 mm N/A 57.6 mm N/A 10 mm N/A
2624
6.08
DS0.8-72 $5.76 N/A CAD Icon (for items table) N/A 0.8 N/A 72 N/A S9 N/A 6 mm N/A 57.6 mm N/A 59.2 mm N/A 10 mm N/A
2625
5.76
DS0.8-80 $6.41 N/A N/A 0.8 N/A 80 N/A S9 N/A 6 mm N/A 64 mm N/A 65.6 mm N/A 10 mm N/A
2626
6.41
DS1-12 $3.34 N/A N/A 1 N/A 12 N/A S8B N/A 4 mm N/A 12 mm N/A 14 mm N/A 12 mm N/A
2627
3.34
DS1-15 $3.51 N/A CAD Icon (for items table) N/A 1 N/A 15 N/A S9 N/A 4 mm N/A 15 mm N/A 17 mm N/A 12 mm N/A
2628
3.51
DS1-16 $3.75 N/A CAD Icon (for items table) N/A 1 N/A 16 N/A S9 N/A 5 mm N/A 16 mm N/A 18 mm N/A 12 mm N/A
2629
3.75
DS1-18 $3.91 N/A CAD Icon (for items table) N/A 1 N/A 18 N/A S9 N/A 5 mm N/A 18 mm N/A 20 mm N/A 12 mm N/A
2630
3.91
DS1-20 $4.10 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A S9 N/A 5 mm N/A 20 mm N/A 22 mm N/A 12 mm N/A
2631
4.1
DS1-24 $4.27 N/A CAD Icon (for items table) N/A 1 N/A 24 N/A S9 N/A 5 mm N/A 24 mm N/A 26 mm N/A 12 mm N/A
2632
4.27
Unit of Measure
1 2 3