Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU1-30 $165.89 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A S1 N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
9630
165.89
PU1-30J8 $173.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
9631
173.48
PU1-35 $176.42 N/A N/A Plain N/A 1 N/A 35 N/A S1 N/A 8 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
9632
176.42
PU1-35J10 $198.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
9633
198.36
PU1-35J12 $198.36 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
9634
198.36
PU1-35J8 $183.11 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1T N/A 8 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
9635
183.11
PU1-40 $182.24 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
9636
182.24
PU1-40J10 $194.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
9637
194.92
PU1-40J12 $203.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 12 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
9638
203.71
PU1-50 $208.03 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 50 N/A S1 N/A 10 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9639
208.03
PU1-50J10 $218.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 10 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9640
218.67
PU1-50J12 $227.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 12 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9641
227.34
PU1-50J14 $227.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 14 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9642
227.34
PU1-50J15 $227.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 15 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9643
227.34
PU1-50J16 $227.34 N/A N/A Finished N/A 1 N/A 50 N/A S1K N/A 16 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9644
227.34
PU1-50J17 $227.34 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 17 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
9645
227.34
PU1-60 $231.32 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 60 N/A S1 N/A 10 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9646
231.32
PU1-60J10 $239.82 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 10 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9647
239.82
PU1-60J12 $248.48 N/A N/A Finished N/A 1 N/A 60 N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9648
248.48
PU1-60J14 $248.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 14 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9649
248.48
PU1-60J15 $248.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 15 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9650
248.48
PU1-60J16 $248.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 16 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9651
248.48
PU1-60J17 $248.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 17 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9652
248.48
PU1-60J18 $248.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 18 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9653
248.48
PU1-60J19 $248.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 19 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
9654
248.48
Unit of Measure
1 2 3 4 5 »