KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur with Stainless Steel Core (PU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur with Stainless Steel Core (PU)Plastic Spur with Stainless Steel Core (PU)
  4. View Items

Plastic Spur with Stainless Steel Core (PU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur with Stainless Steel Core (PU) Spur Gears
  • PU - Category/Asset/PU---Category.jpg
  • Plastic Spur with Stainless Steel Core PU
  • PU - Category/Asset/PU---Category.jpg
  • Plastic Spur with Stainless Steel Core PU
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 167 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU1-30 $165.89 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9630
165.89
PU1-30J8 $173.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9631
173.48
PU1-35 $176.42 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9632
176.42
PU1-35J10 $198.36 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9633
198.36
PU1-35J12 $198.36 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9634
198.36
PU1-35J8 $183.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 35 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9635
183.11
PU1-40 $182.24 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9636
182.24
PU1-40J10 $194.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9637
194.92
PU1-40J12 $203.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9638
203.71
PU1-50 $208.03 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9639
208.03
PU1-50J10 $218.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9640
218.67
PU1-50J12 $227.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9641
227.34
PU1-50J14 $227.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9642
227.34
PU1-50J15 $227.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9643
227.34
PU1-50J16 $227.34 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9644
227.34
PU1-50J17 $227.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9645
227.34
PU1-60 $231.32 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9646
231.32
PU1-60J10 $239.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9647
239.82
PU1-60J12 $248.48 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9648
248.48
PU1-60J14 $248.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9649
248.48
PU1-60J15 $248.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9650
248.48
PU1-60J16 $248.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9651
248.48
PU1-60J17 $248.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9652
248.48
PU1-60J18 $248.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9653
248.48
PU1-60J19 $248.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
9654
248.48
1 - 25 of 167 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA