KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PU1.5-35J16 | $235.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 16 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9680 |
235.97 |
| PU1.5-35J17 | $235.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 17 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9681 |
235.97 |
| PU1.5-40 | $239.25 |
N/A
|
N/A Plain | N/A 1.5 | N/A 40 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9682 |
239.25 |
| PU1.5-40J10 | $246.52 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9683 |
246.52 |
| PU1.5-40J12 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9684 |
256.04 |
| PU1.5-40J14 | $256.04 | N/A | N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9685 |
256.04 |
| PU1.5-40J15 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9686 |
256.04 |
| PU1.5-40J16 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9687 |
256.04 |
| PU1.5-40J17 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9688 |
256.04 |
| PU1.5-40J18 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9689 |
256.04 |
| PU1.5-40J19 | $256.04 | N/A | N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9690 |
256.04 |
| PU1.5-40J20 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9691 |
256.04 |
| PU1.5-40J22 | $256.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 63 mm | N/A 27 mm |
N/A
9692 |
256.04 |
| PU1.5-50 | $264.40 |
N/A
|
N/A Plain | N/A 1.5 | N/A 50 | N/A S1 | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9693 |
264.4 |
| PU1.5-50J12 | $270.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9694 |
270.1 |
| PU1.5-50J14 | $279.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9695 |
279.51 |
| PU1.5-50J15 | $279.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9696 |
279.51 |
| PU1.5-50J16 | $279.51 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 16 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9697 |
279.51 |
| PU1.5-50J17 | $279.51 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 17 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9698 |
279.51 |
| PU1.5-50J18 | $279.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9699 |
279.51 |
| PU1.5-50J19 | $279.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9700 |
279.51 |
| PU1.5-50J20 | $279.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9701 |
279.51 |
| PU1.5-50J22 | $279.51 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 78 mm | N/A 27 mm |
N/A
9702 |
279.51 |
| PU1.5-60 | $323.52 |
N/A
|
N/A Plain | N/A 1.5 | N/A 60 | N/A S1 | N/A 12 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
9703 |
323.52 |
| PU1.5-60J12 | $327.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 12 mm | N/A 90 mm | N/A 93 mm | N/A 27 mm |
N/A
9704 |
327.41 |