KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PU1.5-80J35 | $464.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 27 mm |
N/A
9730 |
464.6 |
| PU2-20 | $183.82 |
N/A
|
N/A Plain | N/A 2 | N/A 20 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 44 mm | N/A 34 mm |
N/A
9731 |
183.82 |
| PU2-20J10 | $196.24 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 44 mm | N/A 34 mm |
N/A
9732 |
196.24 |
| PU2-25 | $229.26 |
N/A
|
N/A Plain | N/A 2 | N/A 25 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9733 |
229.26 |
| PU2-25J10 | $238.04 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 10 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9734 |
238.04 |
| PU2-25J12 | $248.30 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9735 |
248.3 |
| PU2-25J14 | $248.30 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9736 |
248.3 |
| PU2-25J15 | $248.30 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9737 |
248.3 |
| PU2-25J16 | $248.30 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9738 |
248.3 |
| PU2-25J17 | $248.30 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 54 mm | N/A 34 mm |
N/A
9739 |
248.3 |
| PU2-30 | $231.12 |
N/A
|
N/A Plain | N/A 2 | N/A 30 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9740 |
231.12 |
| PU2-30J10 | $239.12 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9741 |
239.12 |
| PU2-30J12 | $249.37 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9742 |
249.37 |
| PU2-30J14 | $249.37 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9743 |
249.37 |
| PU2-30J15 | $249.37 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9744 |
249.37 |
| PU2-30J16 | $249.37 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9745 |
249.37 |
| PU2-30J17 | $249.37 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9746 |
249.37 |
| PU2-30J18 | $249.37 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9747 |
249.37 |
| PU2-30J19 | $249.37 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 34 mm |
N/A
9748 |
249.37 |
| PU2-35 | $284.90 |
N/A
|
N/A Plain | N/A 2 | N/A 35 | N/A S1 | N/A 12 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
9749 |
284.9 |
| PU2-35J12 | $288.78 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
9750 |
288.78 |
| PU2-35J14 | $298.97 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
9751 |
298.97 |
| PU2-35J15 | $298.97 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
9752 |
298.97 |
| PU2-35J16 | $298.97 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
9753 |
298.97 |
| PU2-35J17 | $298.97 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 74 mm | N/A 34 mm |
N/A
9754 |
298.97 |