Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PU - Category
Unit of Measure
« 6 7 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU2-50J28 $407.55 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 28 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9780
407.55
PU2-50J30 $407.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 30 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9781
407.55
PU2-50J32 $407.55 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 32 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9782
407.55
PU2-50J35 $405.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 35 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9783
405.84
PU2-60 $475.34 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 60 N/A S1 N/A 15 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9784
475.34
PU2-60J15 $478.53 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 15 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9785
478.53
PU2-60J16 $488.47 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 16 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9786
488.47
PU2-60J17 $488.47 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 17 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9787
488.47
PU2-60J18 $488.47 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 18 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9788
488.47
PU2-60J19 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 19 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9789
484.66
PU2-60J20 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 20 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9790
484.66
PU2-60J22 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 22 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9791
484.66
PU2-60J25 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 25 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9792
484.66
PU2-60J28 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 28 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9793
484.66
PU2-60J30 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 30 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9794
484.66
PU2-60J32 $484.66 N/A N/A Finished N/A 2 N/A 60 N/A S1K N/A 32 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9795
484.66
PU2-60J35 $484.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 60 N/A S1K N/A 35 mm N/A 120 mm N/A 124 mm N/A 34 mm N/A
9796
484.66
Unit of Measure
« 6 7