KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PU1-30 | $165.89 |
N/A
|
N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
9630 |
165.89 |
| PU1-30J8 | $173.48 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
9631 |
173.48 |
| PU1-35 | $176.42 | N/A | N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
9632 |
176.42 |
| PU1-35J10 | $198.36 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
9633 |
198.36 |
| PU1-35J12 | $198.36 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
9634 |
198.36 |
| PU1-35J8 | $183.11 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1T | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
9635 |
183.11 |
| PU1-40 | $182.24 |
N/A
|
N/A Plain | N/A 1 | N/A 40 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
9636 |
182.24 |
| PU1-40J10 | $194.92 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
9637 |
194.92 |
| PU1-40J12 | $203.71 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
9638 |
203.71 |
| PU1-50 | $208.03 |
N/A
|
N/A Plain | N/A 1 | N/A 50 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9639 |
208.03 |
| PU1-50J10 | $218.67 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9640 |
218.67 |
| PU1-50J12 | $227.34 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9641 |
227.34 |
| PU1-50J14 | $227.34 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9642 |
227.34 |
| PU1-50J15 | $227.34 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9643 |
227.34 |
| PU1-50J16 | $227.34 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9644 |
227.34 |
| PU1-50J17 | $227.34 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
9645 |
227.34 |
| PU1-60 | $231.32 |
N/A
|
N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9646 |
231.32 |
| PU1-60J10 | $239.82 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9647 |
239.82 |
| PU1-60J12 | $248.48 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9648 |
248.48 |
| PU1-60J14 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9649 |
248.48 |
| PU1-60J15 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9650 |
248.48 |
| PU1-60J16 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9651 |
248.48 |
| PU1-60J17 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9652 |
248.48 |
| PU1-60J18 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9653 |
248.48 |
| PU1-60J19 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9654 |
248.48 |