KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PU1-60J20 | $248.48 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9655 |
248.48 |
| PU1-60J22 | $248.48 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
9656 |
248.48 |
| PU1-80 | $260.81 | N/A | N/A Plain | N/A 1 | N/A 80 | N/A S1 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9657 |
260.81 |
| PU1-80J10 | $267.37 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9658 |
267.37 |
| PU1-80J12 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 12 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9659 |
275.92 |
| PU1-80J14 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 14 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9660 |
275.92 |
| PU1-80J15 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9661 |
275.92 |
| PU1-80J16 | $275.92 | N/A | N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 16 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9662 |
275.92 |
| PU1-80J17 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 17 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9663 |
275.92 |
| PU1-80J18 | $275.92 | N/A | N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9664 |
275.92 |
| PU1-80J19 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 19 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9665 |
275.92 |
| PU1-80J20 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 20 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9666 |
275.92 |
| PU1-80J22 | $275.92 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
9667 |
275.92 |
| PU1.5-30 | $196.55 | N/A | N/A Plain | N/A 1.5 | N/A 30 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9668 |
196.55 |
| PU1.5-30J10 | $207.73 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9669 |
207.73 |
| PU1.5-30J12 | $217.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9670 |
217.37 |
| PU1.5-30J14 | $217.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9671 |
217.37 |
| PU1.5-30J15 | $217.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9672 |
217.37 |
| PU1.5-30J16 | $217.37 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9673 |
217.37 |
| PU1.5-30J17 | $217.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 48 mm | N/A 27 mm |
N/A
9674 |
217.37 |
| PU1.5-35 | $216.93 |
N/A
|
N/A Plain | N/A 1.5 | N/A 35 | N/A S1 | N/A 10 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9675 |
216.93 |
| PU1.5-35J10 | $226.44 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 10 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9676 |
226.44 |
| PU1.5-35J12 | $235.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 12 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9677 |
235.97 |
| PU1.5-35J14 | $235.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 14 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9678 |
235.97 |
| PU1.5-35J15 | $235.97 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 15 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 27 mm |
N/A
9679 |
235.97 |