Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU1.5-60J14 $333.93 N/A N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 14 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9705
333.93
PU1.5-60J15 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 15 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9706
333.93
PU1.5-60J16 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 16 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9707
333.93
PU1.5-60J17 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 17 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9708
333.93
PU1.5-60J18 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 18 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9709
333.93
PU1.5-60J19 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 19 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9710
333.93
PU1.5-60J20 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 20 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9711
333.93
PU1.5-60J22 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 22 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9712
333.93
PU1.5-60J25 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 25 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9713
333.93
PU1.5-60J28 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 28 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9714
333.93
PU1.5-60J30 $333.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 30 mm N/A 90 mm N/A 93 mm N/A 27 mm N/A
9715
333.93
PU1.5-80 $456.62 N/A N/A Plain N/A 1.5 N/A 80 N/A S1 N/A 12 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9716
456.62
PU1.5-80J12 $457.05 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 12 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9717
457.05
PU1.5-80J14 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 14 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9718
466.31
PU1.5-80J15 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 15 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9719
466.31
PU1.5-80J16 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 16 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9720
466.31
PU1.5-80J17 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 17 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9721
466.31
PU1.5-80J18 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 18 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9722
466.31
PU1.5-80J19 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 19 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9723
466.31
PU1.5-80J20 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 20 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9724
466.31
PU1.5-80J22 $466.31 N/A N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 22 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9725
466.31
PU1.5-80J25 $466.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 25 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9726
466.31
PU1.5-80J28 $464.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 28 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9727
464.6
PU1.5-80J30 $464.60 N/A N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 30 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9728
464.6
PU1.5-80J32 $464.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 32 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9729
464.6
Unit of Measure
1 2 3 4 5 »