Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PU - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU1.5-80J35 $464.60 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 35 mm N/A 120 mm N/A 123 mm N/A 27 mm N/A
9730
464.6
PU2-20 $183.82 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 20 N/A S1 N/A 10 mm N/A 40 mm N/A 44 mm N/A 34 mm N/A
9731
183.82
PU2-20J10 $196.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 20 N/A S1K N/A 10 mm N/A 40 mm N/A 44 mm N/A 34 mm N/A
9732
196.24
PU2-25 $229.26 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 25 N/A S1 N/A 10 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9733
229.26
PU2-25J10 $238.04 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 10 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9734
238.04
PU2-25J12 $248.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 12 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9735
248.3
PU2-25J14 $248.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 14 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9736
248.3
PU2-25J15 $248.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 15 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9737
248.3
PU2-25J16 $248.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 16 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9738
248.3
PU2-25J17 $248.30 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 25 N/A S1K N/A 17 mm N/A 50 mm N/A 54 mm N/A 34 mm N/A
9739
248.3
PU2-30 $231.12 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 30 N/A S1 N/A 10 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9740
231.12
PU2-30J10 $239.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 10 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9741
239.12
PU2-30J12 $249.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 12 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9742
249.37
PU2-30J14 $249.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 14 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9743
249.37
PU2-30J15 $249.37 N/A N/A Finished N/A 2 N/A 30 N/A S1K N/A 15 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9744
249.37
PU2-30J16 $249.37 N/A N/A Finished N/A 2 N/A 30 N/A S1K N/A 16 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9745
249.37
PU2-30J17 $249.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 17 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9746
249.37
PU2-30J18 $249.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S1K N/A 18 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9747
249.37
PU2-30J19 $249.37 N/A N/A Finished N/A 2 N/A 30 N/A S1K N/A 19 mm N/A 60 mm N/A 64 mm N/A 34 mm N/A
9748
249.37
PU2-35 $284.90 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 35 N/A S1 N/A 12 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9749
284.9
PU2-35J12 $288.78 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 12 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9750
288.78
PU2-35J14 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 14 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9751
298.97
PU2-35J15 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 15 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9752
298.97
PU2-35J16 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 16 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9753
298.97
PU2-35J17 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 17 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9754
298.97
Unit of Measure
1 2 3 4 5 »