Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PU - Category
Unit of Measure
« 6 7 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PU2-35J18 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 18 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9755
298.97
PU2-35J19 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 19 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9756
298.97
PU2-35J20 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 20 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9757
298.97
PU2-35J22 $298.97 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S1K N/A 22 mm N/A 70 mm N/A 74 mm N/A 34 mm N/A
9758
298.97
PU2-40 $337.98 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 40 N/A S1 N/A 15 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9759
337.98
PU2-40J15 $342.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 15 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9760
342.96
PU2-40J16 $351.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 16 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9761
351.7
PU2-40J17 $351.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 17 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9762
351.7
PU2-40J18 $351.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 18 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9763
351.7
PU2-40J19 $351.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 19 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9764
351.7
PU2-40J20 $351.70 N/A N/A Finished N/A 2 N/A 40 N/A S1K N/A 20 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9765
351.7
PU2-40J22 $351.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 22 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9766
351.7
PU2-40J25 $351.70 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 25 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9767
351.7
PU2-40J28 $349.99 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 28 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9768
349.99
PU2-40J30 $349.99 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9769
349.99
PU2-40J32 $349.99 N/A N/A Finished N/A 2 N/A 40 N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 34 mm N/A
9770
349.99
PU2-50 $396.54 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 50 N/A S1 N/A 15 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9771
396.54
PU2-50J15 $398.91 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 15 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9772
398.91
PU2-50J16 $409.27 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 16 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9773
409.27
PU2-50J17 $409.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 17 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9774
409.27
PU2-50J18 $409.27 N/A N/A Finished N/A 2 N/A 50 N/A S1K N/A 18 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9775
409.27
PU2-50J19 $409.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 19 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9776
409.27
PU2-50J20 $409.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 20 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9777
409.27
PU2-50J22 $409.27 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 22 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9778
409.27
PU2-50J25 $407.55 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S1K N/A 25 mm N/A 100 mm N/A 104 mm N/A 34 mm N/A
9779
407.55
Unit of Measure
« 6 7