KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Nylon teeth with stainless steel hubs for rust-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PU2-50J28 | $407.55 | N/A | N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
9780 |
407.55 |
| PU2-50J30 | $407.55 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
9781 |
407.55 |
| PU2-50J32 | $407.55 | N/A | N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
9782 |
407.55 |
| PU2-50J35 | $405.84 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 104 mm | N/A 34 mm |
N/A
9783 |
405.84 |
| PU2-60 | $475.34 |
N/A
|
N/A Plain | N/A 2 | N/A 60 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9784 |
475.34 |
| PU2-60J15 | $478.53 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9785 |
478.53 |
| PU2-60J16 | $488.47 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9786 |
488.47 |
| PU2-60J17 | $488.47 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9787 |
488.47 |
| PU2-60J18 | $488.47 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9788 |
488.47 |
| PU2-60J19 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9789 |
484.66 |
| PU2-60J20 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9790 |
484.66 |
| PU2-60J22 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9791 |
484.66 |
| PU2-60J25 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9792 |
484.66 |
| PU2-60J28 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9793 |
484.66 |
| PU2-60J30 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9794 |
484.66 |
| PU2-60J32 | $484.66 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9795 |
484.66 |
| PU2-60J35 | $484.66 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 34 mm |
N/A
9796 |
484.66 |