KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The LS Sintered Spur Gears are made from pressed metal. These gears have a lower cost due to elimination of machining and reduction in wasted material.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Bore Diameter 2 (A') |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LS0.5-12 | $3.43 |
N/A
|
N/A 0.5 | N/A 12 | N/A S3 | N/A 2 mm | N/A 2.1 mm | N/A 6 mm | N/A 7 mm | N/A 7 mm |
N/A
5840 |
3.43 |
| LS0.5-16 | $4.26 |
N/A
|
N/A 0.5 | N/A 16 | N/A S3 | N/A 2 mm | N/A 2.1 mm | N/A 8 mm | N/A 9 mm | N/A 7 mm |
N/A
5841 |
4.26 |
| LS0.5-20 | $4.46 |
N/A
|
N/A 0.5 | N/A 20 | N/A S3 | N/A 3 mm | N/A 3.1 mm | N/A 10 mm | N/A 11 mm | N/A 8 mm |
N/A
5842 |
4.46 |
| LS0.5-30 | $4.74 |
N/A
|
N/A 0.5 | N/A 30 | N/A S1 | N/A 3 mm | N/A 3.1 mm | N/A 15 mm | N/A 16 mm | N/A 7 mm |
N/A
5844 |
4.74 |
| LS0.5-50 | $6.41 |
N/A
|
N/A 0.5 | N/A 50 | N/A S9 | N/A 4 mm | N/A 4.1 mm | N/A 25 mm | N/A 26 mm | N/A 8 mm |
N/A
5846 |
6.41 |
| LS0.5-60 | $7.38 |
N/A
|
N/A 0.5 | N/A 60 | N/A S9 | N/A 4 mm | N/A 4.1 mm | N/A 30 mm | N/A 31 mm | N/A 8 mm |
N/A
5847 |
7.38 |
| LS0.5-70 | $8.93 |
N/A
|
N/A 0.5 | N/A 70 | N/A S9 | N/A 4 mm | N/A 4.1 mm | N/A 35 mm | N/A 36 mm | N/A 8 mm |
N/A
5848 |
8.93 |
| LS0.5-80 | $13.59 |
N/A
|
N/A 0.5 | N/A 80 | N/A S9 | N/A 4 mm | N/A 4.1 mm | N/A 40 mm | N/A 41 mm | N/A 8 mm |
N/A
5849 |
13.59 |
| LS0.8-12 | $4.46 |
N/A
|
N/A 0.8 | N/A 12 | N/A S3 | N/A 3 mm | N/A 3.1 mm | N/A 9.6 mm | N/A 11.2 mm | N/A 9 mm |
N/A
5850 |
4.46 |
| LS0.8-16 | $5.08 |
N/A
|
N/A 0.8 | N/A 16 | N/A S1 | N/A 3 mm | N/A 3.1 mm | N/A 12.8 mm | N/A 14.4 mm | N/A 8 mm |
N/A
5851 |
5.08 |
| LS0.8-20 | $5.28 |
N/A
|
N/A 0.8 | N/A 20 | N/A S1 | N/A 3 mm | N/A 3.1 mm | N/A 16 mm | N/A 17.6 mm | N/A 8 mm |
N/A
5852 |
5.28 |
| LS0.8-30 | $6.92 |
N/A
|
N/A 0.8 | N/A 30 | N/A S1 | N/A 4 mm | N/A 4.1 mm | N/A 24 mm | N/A 25.6 mm | N/A 9 mm |
N/A
5854 |
6.92 |
| LS0.8-50 | $11.13 |
N/A
|
N/A 0.8 | N/A 50 | N/A S9 | N/A 4 mm | N/A 4.1 mm | N/A 40 mm | N/A 41.6 mm | N/A 9 mm |
N/A
5856 |
11.13 |
Unit of Measure
1