Sintered Metal Spur Gears (LS)
Spur Gears
The LS Sintered Spur Gears are made from pressed metal. These gears have a lower cost due to elimination of machining and reduction in wasted material.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Bore Diameter 2 (A') (in)
Bore Diameter 2 (A') (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Bore Diameter 2 (A') |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LS0.5-12 | $3.43 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 12 | Shape N/A S3 | Bore Diameter (A) N/A 0.079 in2 mm | Bore Diameter 2 (A') N/A 0.083 in2.1 mm | Pitch Diameter (C) N/A 0.236 in6 mm | Outer Diameter (D) N/A 0.276 in7 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
5840 |
3.43 |
| LS0.5-16 | $4.26 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 16 | Shape N/A S3 | Bore Diameter (A) N/A 0.079 in2 mm | Bore Diameter 2 (A') N/A 0.083 in2.1 mm | Pitch Diameter (C) N/A 0.315 in8 mm | Outer Diameter (D) N/A 0.354 in9 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
5841 |
4.26 |
| LS0.5-20 | $4.46 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S3 | Bore Diameter (A) N/A 0.118 in3 mm | Bore Diameter 2 (A') N/A 0.122 in3.1 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5842 |
4.46 |
| LS0.5-30 | $4.74 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.118 in3 mm | Bore Diameter 2 (A') N/A 0.122 in3.1 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.276 in7 mm |
Internal ID
N/A
5844 |
4.74 |
| LS0.5-50 | $6.41 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 50 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Bore Diameter 2 (A') N/A 0.161 in4.1 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5846 |
6.41 |
| LS0.5-60 | $7.38 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 60 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Bore Diameter 2 (A') N/A 0.161 in4.1 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5847 |
7.38 |
| LS0.5-70 | $8.93 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 70 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Bore Diameter 2 (A') N/A 0.161 in4.1 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5848 |
8.93 |
| LS0.5-80 | $13.59 |
CAD
N/A
|
Module N/A 0.5 | No. of Teeth N/A 80 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Bore Diameter 2 (A') N/A 0.161 in4.1 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.614 in41 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5849 |
13.59 |
| LS0.8-12 | $4.46 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 12 | Shape N/A S3 | Bore Diameter (A) N/A 0.118 in3 mm | Bore Diameter 2 (A') N/A 0.122 in3.1 mm | Pitch Diameter (C) N/A 0.378 in9.6 mm | Outer Diameter (D) N/A 0.441 in11.2 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
5850 |
4.46 |
| LS0.8-16 | $5.08 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.118 in3 mm | Bore Diameter 2 (A') N/A 0.122 in3.1 mm | Pitch Diameter (C) N/A 0.504 in12.8 mm | Outer Diameter (D) N/A 0.567 in14.4 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5851 |
5.08 |
| LS0.8-20 | $5.28 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.118 in3 mm | Bore Diameter 2 (A') N/A 0.122 in3.1 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.315 in8 mm |
Internal ID
N/A
5852 |
5.28 |
| LS0.8-30 | $6.92 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.157 in4 mm | Bore Diameter 2 (A') N/A 0.161 in4.1 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
5854 |
6.92 |
| LS0.8-50 | $11.13 |
CAD
N/A
|
Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S9 | Bore Diameter (A) N/A 0.157 in4 mm | Bore Diameter 2 (A') N/A 0.161 in4.1 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.354 in9 mm |
Internal ID
N/A
5856 |
11.13 |