The LS Sintered Spur Gears are made from pressed metal. These gears have a lower cost due to elimination of machining and reduction in wasted material.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
LS - Category
Unit of Measure
1 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Bore Diameter 2 (A')

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

LS0.5-12 $3.43 N/A CAD Icon (for items table) N/A 0.5 N/A 12 N/A S3 N/A 2 mm N/A 2.1 mm N/A 6 mm N/A 7 mm N/A 7 mm N/A
5840
3.43
LS0.5-16 $4.26 N/A CAD Icon (for items table) N/A 0.5 N/A 16 N/A S3 N/A 2 mm N/A 2.1 mm N/A 8 mm N/A 9 mm N/A 7 mm N/A
5841
4.26
LS0.5-20 $4.46 N/A CAD Icon (for items table) N/A 0.5 N/A 20 N/A S3 N/A 3 mm N/A 3.1 mm N/A 10 mm N/A 11 mm N/A 8 mm N/A
5842
4.46
LS0.5-30 $4.74 N/A CAD Icon (for items table) N/A 0.5 N/A 30 N/A S1 N/A 3 mm N/A 3.1 mm N/A 15 mm N/A 16 mm N/A 7 mm N/A
5844
4.74
LS0.5-50 $6.41 N/A CAD Icon (for items table) N/A 0.5 N/A 50 N/A S9 N/A 4 mm N/A 4.1 mm N/A 25 mm N/A 26 mm N/A 8 mm N/A
5846
6.41
LS0.5-60 $7.38 N/A CAD Icon (for items table) N/A 0.5 N/A 60 N/A S9 N/A 4 mm N/A 4.1 mm N/A 30 mm N/A 31 mm N/A 8 mm N/A
5847
7.38
LS0.5-70 $8.93 N/A CAD Icon (for items table) N/A 0.5 N/A 70 N/A S9 N/A 4 mm N/A 4.1 mm N/A 35 mm N/A 36 mm N/A 8 mm N/A
5848
8.93
LS0.5-80 $13.59 N/A CAD Icon (for items table) N/A 0.5 N/A 80 N/A S9 N/A 4 mm N/A 4.1 mm N/A 40 mm N/A 41 mm N/A 8 mm N/A
5849
13.59
LS0.8-12 $4.46 N/A CAD Icon (for items table) N/A 0.8 N/A 12 N/A S3 N/A 3 mm N/A 3.1 mm N/A 9.6 mm N/A 11.2 mm N/A 9 mm N/A
5850
4.46
LS0.8-16 $5.08 N/A CAD Icon (for items table) N/A 0.8 N/A 16 N/A S1 N/A 3 mm N/A 3.1 mm N/A 12.8 mm N/A 14.4 mm N/A 8 mm N/A
5851
5.08
LS0.8-20 $5.28 N/A CAD Icon (for items table) N/A 0.8 N/A 20 N/A S1 N/A 3 mm N/A 3.1 mm N/A 16 mm N/A 17.6 mm N/A 8 mm N/A
5852
5.28
LS0.8-30 $6.92 N/A CAD Icon (for items table) N/A 0.8 N/A 30 N/A S1 N/A 4 mm N/A 4.1 mm N/A 24 mm N/A 25.6 mm N/A 9 mm N/A
5854
6.92
LS0.8-50 $11.13 N/A CAD Icon (for items table) N/A 0.8 N/A 50 N/A S9 N/A 4 mm N/A 4.1 mm N/A 40 mm N/A 41.6 mm N/A 9 mm N/A
5856
11.13
Unit of Measure
1