The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.5-100A $27.52 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 100 N/A S1T N/A 8 mm N/A 50 mm N/A 51 mm N/A 12 mm N/A
11850
27.52
SS0.5-105A $28.42 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 105 N/A S1T N/A 8 mm N/A 52.5 mm N/A 53.5 mm N/A 12 mm N/A
11851
28.42
SS0.5-110A $29.35 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 110 N/A S1T N/A 8 mm N/A 55 mm N/A 56 mm N/A 12 mm N/A
11852
29.35
SS0.5-115A $29.55 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 115 N/A S1T N/A 8 mm N/A 57.5 mm N/A 58.5 mm N/A 12 mm N/A
11853
29.55
SS0.5-120A $30.59 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 120 N/A S1T N/A 8 mm N/A 60 mm N/A 61 mm N/A 12 mm N/A
11854
30.59
SS0.5-28A $12.75 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 28 N/A S1T N/A 4 mm N/A 14 mm N/A 15 mm N/A 12 mm N/A
11871
12.75
SS0.5-29A $13.20 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 29 N/A S1T N/A 4 mm N/A 14.5 mm N/A 15.5 mm N/A 16 mm N/A
11872
13.2
SS0.5-30A $13.68 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 30 N/A S1T N/A 4 mm N/A 15 mm N/A 16 mm N/A 12 mm N/A
11873
13.68
SS0.5-30B $13.67 N/A N/A Plain N/A 0.5 N/A 30 N/A S1T N/A 5 mm N/A 15 mm N/A 16 mm N/A 12 mm N/A
11874
13.67
SS0.5-30C $13.66 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 30 N/A S1T N/A 6 mm N/A 15 mm N/A 16 mm N/A 12 mm N/A
11875
13.66
SS0.5-32A $14.41 N/A N/A Plain N/A 0.5 N/A 32 N/A S1T N/A 5 mm N/A 16 mm N/A 17 mm N/A 12 mm N/A
11876
14.41
SS0.5-34A $15.15 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 34 N/A S1T N/A 5 mm N/A 17 mm N/A 18 mm N/A 12 mm N/A
11877
15.15
SS0.5-35A $15.60 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 35 N/A S1T N/A 5 mm N/A 17.5 mm N/A 18.5 mm N/A 12 mm N/A
11878
15.6
SS0.5-36A $15.90 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 36 N/A S1T N/A 5 mm N/A 18 mm N/A 19 mm N/A 12 mm N/A
11879
15.9
SS0.5-38A $18.51 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 38 N/A S1T N/A 5 mm N/A 19 mm N/A 20 mm N/A 12 mm N/A
11880
18.51
SS0.5-40A $16.92 N/A N/A Plain N/A 0.5 N/A 40 N/A S1T N/A 5 mm N/A 20 mm N/A 21 mm N/A 12 mm N/A
11881
16.92
SS0.5-40B $16.91 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 40 N/A S1T N/A 6 mm N/A 20 mm N/A 21 mm N/A 12 mm N/A
11882
16.91
SS0.5-42A $16.93 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 42 N/A S1T N/A 5 mm N/A 21 mm N/A 22 mm N/A 12 mm N/A
11883
16.93
SS0.5-44A $16.98 N/A N/A Plain N/A 0.5 N/A 44 N/A S1T N/A 5 mm N/A 22 mm N/A 23 mm N/A 12 mm N/A
11884
16.98
SS0.5-45A $16.98 N/A N/A Plain N/A 0.5 N/A 45 N/A S1T N/A 5 mm N/A 22.5 mm N/A 23.5 mm N/A 12 mm N/A
11885
16.98
SS0.5-46A $16.98 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 46 N/A S1T N/A 5 mm N/A 23 mm N/A 24 mm N/A 12 mm N/A
11886
16.98
SS0.5-48A $17.03 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 48 N/A S1T N/A 5 mm N/A 24 mm N/A 25 mm N/A 12 mm N/A
11887
17.03
SS0.5-50A $17.05 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 50 N/A S1T N/A 5 mm N/A 25 mm N/A 26 mm N/A 12 mm N/A
11888
17.05
SS0.5-50B $17.04 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 50 N/A S1T N/A 6 mm N/A 25 mm N/A 26 mm N/A 12 mm N/A
11889
17.04
SS0.5-52A $17.06 N/A N/A Plain N/A 0.5 N/A 52 N/A S1T N/A 5 mm N/A 26 mm N/A 27 mm N/A 12 mm N/A
11890
17.06
Unit of Measure
1 2 3 4 5 »