KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 7275 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.5-100A $27.52 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 100 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11850
27.52
SS0.5-105A $28.42 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 105 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.106 in53.5 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11851
28.42
SS0.5-110A $29.35 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 110 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11852
29.35
SS0.5-115A $29.55 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 115 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.264 in57.5 mm Outer Diameter (D) N/A 2.303 in58.5 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11853
29.55
SS0.5-120A $30.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 120 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.402 in61 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11854
30.59
SS0.5-28A $12.75 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 28 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.551 in14 mm Outer Diameter (D) N/A 0.591 in15 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11871
12.75
SS0.5-29A $13.20 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 29 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.571 in14.5 mm Outer Diameter (D) N/A 0.610 in15.5 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11872
13.2
SS0.5-30A $13.68 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.157 in4 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11873
13.68
SS0.5-30B $13.67 CAD N/A Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11874
13.67
SS0.5-30C $13.66 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11875
13.66
SS0.5-32A $14.41 CAD N/A Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 32 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11876
14.41
SS0.5-34A $15.15 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 34 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.669 in17 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11877
15.15
SS0.5-35A $15.60 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 35 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.689 in17.5 mm Outer Diameter (D) N/A 0.728 in18.5 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11878
15.6
SS0.5-36A $15.90 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 36 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.748 in19 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11879
15.9
SS0.5-38A $18.51 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 38 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.748 in19 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11880
18.51
SS0.5-40A $16.92 CAD N/A Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11881
16.92
SS0.5-40B $16.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 40 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.827 in21 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11882
16.91
SS0.5-42A $16.93 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 42 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11883
16.93
SS0.5-44A $16.98 CAD N/A Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 44 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.906 in23 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11884
16.98
SS0.5-45A $16.98 CAD N/A Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 45 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 0.925 in23.5 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11885
16.98
SS0.5-46A $16.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 46 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11886
16.98
SS0.5-48A $17.03 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 48 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11887
17.03
SS0.5-50A $17.05 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11888
17.05
SS0.5-50B $17.04 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11889
17.04
SS0.5-52A $17.06 CAD N/A Bore Type N/A Plain Module N/A 0.5 No. of Teeth N/A 52 Shape N/A S1T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.472 in12 mm Internal ID N/A
11890
17.06
1 - 25 of 7275 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA