The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-90H $0.00 N/A N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
12175
0
SS1-95 $40.85 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 95 N/A S1 N/A 10 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
12176
40.85
SS1-95H $0.00 N/A N/A Plain N/A 1 N/A 95 N/A S1 N/A 10 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
12178
0
SS1-96 $41.06 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 96 N/A S1 N/A 10 mm N/A 96 mm N/A 98 mm N/A 20 mm N/A
12179
41.06
SS1-96H $0.00 N/A N/A Plain N/A 1 N/A 96 N/A S1 N/A 10 mm N/A 96 mm N/A 98 mm N/A 20 mm N/A
12181
0
SS1-100A $55.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 12 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
11981
55.17
SS1-100B $55.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 15 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
11982
55.08
SS1-100C $54.99 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 18 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
11983
54.99
SS1-110A $61.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 110 N/A S1K N/A 15 mm N/A 110 mm N/A 112 mm N/A 20 mm N/A
11986
61.32
SS1-120A $68.60 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 15 mm N/A 120 mm N/A 122 mm N/A 20 mm N/A
11989
68.6
SS1-120B $68.51 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S1K N/A 18 mm N/A 120 mm N/A 122 mm N/A 20 mm N/A
11990
68.51
SS1-24C $15.12 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 24 N/A S1K N/A 10 mm N/A 24 mm N/A 26 mm N/A 20 mm N/A
12031
15.12
SS1-25C $15.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1K N/A 10 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
12036
15.15
SS1-26B $15.80 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A S1K N/A 10 mm N/A 26 mm N/A 28 mm N/A 20 mm N/A
12040
15.8
SS1-28B $16.02 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1K N/A 10 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
12047
16.02
SS1-30C $16.45 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1K N/A 10 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
12055
16.45
SS1-30D $16.40 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1K N/A 12 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
12056
16.4
SS1-32B $17.25 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
12060
17.25
SS1-32C $17.20 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 12 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
12061
17.2
SS1-34A $18.06 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 34 N/A S1K N/A 10 mm N/A 34 mm N/A 36 mm N/A 20 mm N/A
12064
18.06
SS1-35A $18.21 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
12067
18.21
SS1-35B $18.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
12068
18.19
SS1-36A $18.71 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
12071
18.71
SS1-36B $18.69 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 12 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
12072
18.69
SS1-38A $19.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 38 N/A S1K N/A 10 mm N/A 38 mm N/A 40 mm N/A 20 mm N/A
12075
19.68
Unit of Measure
« 6 7 8 9 10 »