The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-35HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 40 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15495
0
SS2.5-36HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 16 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15523
0
SS2.5-36HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 17 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15524
0
SS2.5-36HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 18 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15525
0
SS2.5-36HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 19 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15526
0
SS2.5-36HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 20 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15527
0
SS2.5-36HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 22 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15528
0
SS2.5-36HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 25 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15529
0
SS2.5-36HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 28 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15530
0
SS2.5-36HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 30 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15531
0
SS2.5-36HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 32 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15532
0
SS2.5-36HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 35 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15533
0
SS2.5-36HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 36 N/A S1K N/A 40 mm N/A 90 mm N/A 95 mm N/A 37 mm N/A
15534
0
SS2.5-38HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 22 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15557
0
SS2.5-38HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 25 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15558
0
SS2.5-38HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 28 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15559
0
SS2.5-38HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 30 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15560
0
SS2.5-38HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 32 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15561
0
SS2.5-38HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 35 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15562
0
SS2.5-38HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 38 N/A S1K N/A 40 mm N/A 95 mm N/A 100 mm N/A 37 mm N/A
15563
0
SS2.5-40HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 22 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
15581
0
SS2.5-40HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 25 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
15582
0
SS2.5-40HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 28 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
15583
0
SS2.5-40HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 30 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
15584
0
SS2.5-40HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 40 N/A S1K N/A 32 mm N/A 100 mm N/A 105 mm N/A 37 mm N/A
15585
0
Unit of Measure
« 106 107 108 109 110 »