KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-40B | $20.72 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
12079 |
20.72 |
| SS1-40C | $20.63 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
12080 |
20.63 |
| SS1-42A | $21.53 |
N/A
|
N/A Finished | N/A 1 | N/A 42 | N/A S1K | N/A 10 mm | N/A 42 mm | N/A 44 mm | N/A 20 mm |
N/A
12083 |
21.53 |
| SS1-44A | $22.72 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A S1K | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 20 mm |
N/A
12086 |
22.72 |
| SS1-45B | $22.95 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
12090 |
22.95 |
| SS1-45C | $22.86 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
12091 |
22.86 |
| SS1-46A | $23.24 | N/A | N/A Finished | N/A 1 | N/A 46 | N/A S1K | N/A 10 mm | N/A 46 mm | N/A 48 mm | N/A 20 mm |
N/A
12094 |
23.24 |
| SS1-48A | $24.44 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
12097 |
24.44 |
| SS1-48B | $24.44 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
12098 |
24.44 |
| SS1-50B | $24.68 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
12102 |
24.68 |
| SS1-50C | $24.68 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
12103 |
24.68 |
| SS1-52A | $26.08 |
N/A
|
N/A Finished | N/A 1 | N/A 52 | N/A S1K | N/A 10 mm | N/A 52 mm | N/A 54 mm | N/A 20 mm |
N/A
12106 |
26.08 |
| SS1-54A | $26.59 |
N/A
|
N/A Finished | N/A 1 | N/A 54 | N/A S1K | N/A 10 mm | N/A 54 mm | N/A 56 mm | N/A 20 mm |
N/A
12109 |
26.59 |
| SS1-55A | $26.83 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
12112 |
26.83 |
| SS1-56A | $26.97 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 10 mm | N/A 56 mm | N/A 58 mm | N/A 20 mm |
N/A
12115 |
26.97 |
| SS1-56B | $26.97 |
N/A
|
N/A Finished | N/A 1 | N/A 56 | N/A S1K | N/A 12 mm | N/A 56 mm | N/A 58 mm | N/A 20 mm |
N/A
12116 |
26.97 |
| SS1-58A | $28.92 |
N/A
|
N/A Finished | N/A 1 | N/A 58 | N/A S1K | N/A 10 mm | N/A 58 mm | N/A 60 mm | N/A 20 mm |
N/A
12119 |
28.92 |
| SS1-60A | $29.01 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
12122 |
29.01 |
| SS1-60B | $29.01 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
12123 |
29.01 |
| SS1-60C | $28.92 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
12124 |
28.92 |
| SS1-62A | $28.79 |
N/A
|
N/A Finished | N/A 1 | N/A 62 | N/A S1K | N/A 12 mm | N/A 62 mm | N/A 64 mm | N/A 20 mm |
N/A
12127 |
28.79 |
| SS1-64A | $31.63 | N/A | N/A Finished | N/A 1 | N/A 64 | N/A S1K | N/A 12 mm | N/A 64 mm | N/A 66 mm | N/A 20 mm |
N/A
12130 |
31.63 |
| SS1-65A | $31.85 | N/A | N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 12 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
12133 |
31.85 |
| SS1-66A | $32.33 |
N/A
|
N/A Finished | N/A 1 | N/A 66 | N/A S1K | N/A 12 mm | N/A 66 mm | N/A 68 mm | N/A 20 mm |
N/A
12136 |
32.33 |
| SS1-68A | $34.19 | N/A | N/A Finished | N/A 1 | N/A 68 | N/A S1K | N/A 12 mm | N/A 68 mm | N/A 70 mm | N/A 20 mm |
N/A
12139 |
34.19 |