The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 111 112 113 114 115 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-62J30 $173.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 30 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15893
173.98
SS2.5-62J32 $173.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 32 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15894
173.98
SS2.5-62J35 $173.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 35 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15895
173.98
SS2.5-62J40 $173.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 40 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15896
173.98
SS2.5-64J25 $164.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 25 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15910
164.27
SS2.5-64J28 $182.36 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 28 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15911
182.36
SS2.5-64J30 $182.36 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 30 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15912
182.36
SS2.5-64J32 $182.36 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 32 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15913
182.36
SS2.5-64J35 $182.36 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 35 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15914
182.36
SS2.5-64J40 $182.36 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 40 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15915
182.36
SS2.5-65J25 $168.58 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 25 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15929
168.58
SS2.5-65J28 $186.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 28 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15930
186.59
SS2.5-65J30 $186.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 30 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15931
186.59
SS2.5-65J32 $186.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 32 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15932
186.59
SS2.5-65J35 $186.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 35 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15933
186.59
SS2.5-65J40 $186.59 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 40 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15934
186.59
SS2.5-66J25 $171.26 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 25 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15948
171.26
SS2.5-66J28 $189.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 28 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15949
189.11
SS2.5-66J30 $189.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 30 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15950
189.11
SS2.5-66J32 $189.11 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 32 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15951
189.11
SS2.5-66J35 $189.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 35 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15952
189.11
SS2.5-66J40 $189.11 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 40 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15953
189.11
SS2.5-68J25 $178.58 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 25 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15967
178.58
SS2.5-68J28 $196.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 28 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15968
196.64
SS2.5-68J30 $196.64 N/A N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 30 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15969
196.64
Unit of Measure
« 111 112 113 114 115 »