KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-70A | $35.06 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
12142 |
35.06 |
| SS1-70B | $34.97 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
12143 |
34.97 |
| SS1-70C | $34.88 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
12144 |
34.88 |
| SS1-72A | $37.63 |
N/A
|
N/A Finished | N/A 1 | N/A 72 | N/A S1K | N/A 12 mm | N/A 72 mm | N/A 74 mm | N/A 20 mm |
N/A
12147 |
37.63 |
| SS1-72B | $37.54 |
N/A
|
N/A Finished | N/A 1 | N/A 72 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 74 mm | N/A 20 mm |
N/A
12148 |
37.54 |
| SS1-72C | $37.36 |
N/A
|
N/A Finished | N/A 1 | N/A 72 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 74 mm | N/A 20 mm |
N/A
12149 |
37.36 |
| SS1-75A | $38.08 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
12152 |
38.08 |
| SS1-76A | $38.40 |
N/A
|
N/A Finished | N/A 1 | N/A 76 | N/A S1K | N/A 12 mm | N/A 76 mm | N/A 78 mm | N/A 20 mm |
N/A
12155 |
38.4 |
| SS1-80A | $40.75 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 12 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
12158 |
40.75 |
| SS1-80B | $40.66 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 15 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
12159 |
40.66 |
| SS1-80C | $40.57 |
N/A
|
N/A Finished | N/A 1 | N/A 80 | N/A S1K | N/A 18 mm | N/A 80 mm | N/A 82 mm | N/A 20 mm |
N/A
12160 |
40.57 |
| SS1-84A | $43.09 |
N/A
|
N/A Finished | N/A 1 | N/A 84 | N/A S1K | N/A 12 mm | N/A 84 mm | N/A 86 mm | N/A 20 mm |
N/A
12163 |
43.09 |
| SS1-85A | $43.33 |
N/A
|
N/A Finished | N/A 1 | N/A 85 | N/A S1K | N/A 12 mm | N/A 85 mm | N/A 87 mm | N/A 20 mm |
N/A
12166 |
43.33 |
| SS1-88A | $45.63 |
N/A
|
N/A Finished | N/A 1 | N/A 88 | N/A S1K | N/A 12 mm | N/A 88 mm | N/A 90 mm | N/A 20 mm |
N/A
12169 |
45.63 |
| SS1-90A | $46.33 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 12 mm | N/A 90 mm | N/A 92 mm | N/A 20 mm |
N/A
12172 |
46.33 |
| SS1-90B | $46.24 |
N/A
|
N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 15 mm | N/A 90 mm | N/A 92 mm | N/A 20 mm |
N/A
12173 |
46.24 |
| SS1-90C | $46.06 | N/A | N/A Finished | N/A 1 | N/A 90 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 92 mm | N/A 20 mm |
N/A
12174 |
46.06 |
| SS1-95A | $48.98 |
N/A
|
N/A Finished | N/A 1 | N/A 95 | N/A S1K | N/A 12 mm | N/A 95 mm | N/A 97 mm | N/A 20 mm |
N/A
12177 |
48.98 |
| SS1-96A | $49.16 |
N/A
|
N/A Finished | N/A 1 | N/A 96 | N/A S1K | N/A 12 mm | N/A 96 mm | N/A 98 mm | N/A 20 mm |
N/A
12180 |
49.16 |
| SS1-20A | $11.21 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 5 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
12015 |
11.21 |
| SS1-20B | $11.20 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
12016 |
11.2 |
| SS1-20C | $11.16 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
12017 |
11.16 |
| SS1-21A | $11.36 |
N/A
|
N/A Finished | N/A 1 | N/A 21 | N/A S1T | N/A 8 mm | N/A 21 mm | N/A 23 mm | N/A 20 mm |
N/A
12020 |
11.36 |
| SS1-22A | $11.55 |
N/A
|
N/A Finished | N/A 1 | N/A 22 | N/A S1T | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 20 mm |
N/A
12023 |
11.55 |
| SS1-23A | $11.58 | N/A | N/A Finished | N/A 1 | N/A 23 | N/A S1T | N/A 8 mm | N/A 23 mm | N/A 25 mm | N/A 20 mm |
N/A
12026 |
11.58 |