The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-16J16 $66.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 16 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16146
66.37
SS3-16J17 $66.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 17 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16147
66.37
SS3-16J18 $66.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 18 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16148
66.37
SS3-16J19 $66.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 19 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16149
66.37
SS3-16J20 $66.37 N/A N/A Finished N/A 3 N/A 16 N/A S1K N/A 20 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16150
66.37
SS3-16J22 $66.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 22 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16151
66.37
SS3-17J15 $49.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 17 N/A S1K N/A 15 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16160
49.01
SS3-17J16 $69.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 17 N/A S1K N/A 16 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16161
69.93
SS3-17J17 $69.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 17 N/A S1K N/A 17 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16162
69.93
SS3-17J18 $69.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 17 N/A S1K N/A 18 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16163
69.93
SS3-17J19 $69.93 N/A N/A Finished N/A 3 N/A 17 N/A S1K N/A 19 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16164
69.93
SS3-17J20 $69.93 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 17 N/A S1K N/A 20 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16165
69.93
SS3-17J22 $67.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 17 N/A S1K N/A 22 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A
16166
67.08
SS3-18J15 $54.10 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 15 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16175
54.1
SS3-18J16 $74.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 16 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16176
74.87
SS3-18J17 $74.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 17 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16177
74.87
SS3-18J18 $73.16 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 18 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16178
73.16
SS3-18J19 $73.16 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 19 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16179
73.16
SS3-18J20 $73.16 N/A N/A Finished N/A 3 N/A 18 N/A S1K N/A 20 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16180
73.16
SS3-18J22 $73.16 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 18 N/A S1K N/A 22 mm N/A 54 mm N/A 60 mm N/A 45 mm N/A
16181
73.16
SS3-19J15 $61.78 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 15 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16192
61.78
SS3-19J16 $80.47 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 16 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16193
80.47
SS3-19J17 $80.47 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 17 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16194
80.47
SS3-19J18 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 18 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16195
78.76
SS3-19J19 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 19 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16196
78.76
Unit of Measure
« 121 122 123 124 125 »