KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-19J20 | $78.76 |
N/A
|
N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 20 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16197 |
78.76 |
| SS3-19J22 | $78.76 | N/A | N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 22 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16198 |
78.76 |
| SS3-19J25 | $78.76 |
N/A
|
N/A Finished | N/A 3 | N/A 19 | N/A S1K | N/A 25 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16199 |
78.76 |
| SS3-20J15 | $65.02 | N/A | N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16215 |
65.02 |
| SS3-20J16 | $83.68 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16216 |
83.68 |
| SS3-20J17 | $83.68 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16217 |
83.68 |
| SS3-20J18 | $83.68 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16218 |
83.68 |
| SS3-20J19 | $81.97 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16219 |
81.97 |
| SS3-20J20 | $81.97 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16220 |
81.97 |
| SS3-20J22 | $81.97 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16221 |
81.97 |
| SS3-20J25 | $81.97 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16222 |
81.97 |
| SS3-20J28 | $80.25 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16223 |
80.25 |
| SS3-20J30 | $80.25 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16224 |
80.25 |
| SS3-21J15 | $68.85 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 15 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16241 |
68.85 |
| SS3-21J16 | $87.44 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 16 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16242 |
87.44 |
| SS3-21J17 | $87.44 | N/A | N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 17 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16243 |
87.44 |
| SS3-21J18 | $85.73 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 18 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16244 |
85.73 |
| SS3-21J19 | $85.73 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 19 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16245 |
85.73 |
| SS3-21J20 | $85.73 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 20 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16246 |
85.73 |
| SS3-21J22 | $85.73 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 22 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16247 |
85.73 |
| SS3-21J25 | $85.73 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 25 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16248 |
85.73 |
| SS3-21J28 | $84.01 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 28 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16249 |
84.01 |
| SS3-21J30 | $84.01 |
N/A
|
N/A Finished | N/A 3 | N/A 21 | N/A S1K | N/A 30 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16250 |
84.01 |
| SS3-22J15 | $72.22 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 15 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16268 |
72.22 |
| SS3-22J16 | $89.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 16 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16269 |
89.02 |