The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-22J17 $89.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 17 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16270
89.02
SS3-22J18 $89.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 18 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16271
89.02
SS3-22J19 $89.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 19 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16272
89.02
SS3-22J20 $89.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 20 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16273
89.02
SS3-22J22 $89.02 N/A N/A Finished N/A 3 N/A 22 N/A S1K N/A 22 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16274
89.02
SS3-22J25 $87.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 25 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16275
87.3
SS3-22J28 $87.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 28 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16276
87.3
SS3-22J30 $87.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 30 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16277
87.3
SS3-22J32 $85.59 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 32 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16278
85.59
SS3-23J15 $74.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 23 N/A S1K N/A 15 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16296
74.08
SS3-23J16 $92.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 23 N/A S1K N/A 16 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16297
92.55
SS3-23J17 $92.55 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 17 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16298
92.55
SS3-23J18 $92.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 23 N/A S1K N/A 18 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16299
92.55
SS3-23J19 $92.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 23 N/A S1K N/A 19 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16300
92.55
SS3-23J20 $92.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 23 N/A S1K N/A 20 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16301
92.55
SS3-23J22 $92.55 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 22 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16302
92.55
SS3-23J25 $90.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 23 N/A S1K N/A 25 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16303
90.84
SS3-23J28 $90.84 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 28 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16304
90.84
SS3-23J30 $90.84 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 30 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16305
90.84
SS3-23J32 $89.12 N/A N/A Finished N/A 3 N/A 23 N/A S1K N/A 32 mm N/A 69 mm N/A 75 mm N/A 45 mm N/A
16306
89.12
SS3-24J15 $74.66 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 15 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16324
74.66
SS3-24J16 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 16 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16325
94.81
SS3-24J17 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 17 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16326
94.81
SS3-24J18 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 18 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16327
94.81
SS3-24J19 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 19 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16328
94.81
Unit of Measure
« 121 122 123 124 125 »