KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-24J20 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16329 |
94.81 |
| SS3-24J22 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16330 |
94.81 |
| SS3-24J25 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16331 |
94.81 |
| SS3-24J28 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16332 |
94.81 |
| SS3-24J30 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16333 |
94.81 |
| SS3-24J32 | $93.09 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 32 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16334 |
93.09 |
| SS3-25J20 | $80.79 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16345 |
80.79 |
| SS3-25J22 | $97.05 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16346 |
97.05 |
| SS3-25J25 | $97.05 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16347 |
97.05 |
| SS3-25J28 | $97.05 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 28 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16348 |
97.05 |
| SS3-25J30 | $97.05 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 30 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16349 |
97.05 |
| SS3-25J32 | $97.05 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 32 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16350 |
97.05 |
| SS3-25J35 | $97.05 |
N/A
|
N/A Finished | N/A 3 | N/A 25 | N/A S1K | N/A 35 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16351 |
97.05 |
| SS3-26J20 | $83.24 | N/A | N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 20 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16363 |
83.24 |
| SS3-26J22 | $103.21 | N/A | N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 22 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16364 |
103.21 |
| SS3-26J25 | $103.21 |
N/A
|
N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 25 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16365 |
103.21 |
| SS3-26J28 | $103.21 | N/A | N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 28 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16366 |
103.21 |
| SS3-26J30 | $103.21 |
N/A
|
N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 30 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16367 |
103.21 |
| SS3-26J32 | $99.40 |
N/A
|
N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 32 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16368 |
99.4 |
| SS3-26J35 | $99.40 |
N/A
|
N/A Finished | N/A 3 | N/A 26 | N/A S1K | N/A 35 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16369 |
99.4 |
| SS3-27J20 | $85.41 |
N/A
|
N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 20 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16383 |
85.41 |
| SS3-27J22 | $105.34 |
N/A
|
N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 22 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16384 |
105.34 |
| SS3-27J25 | $105.34 |
N/A
|
N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 25 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16385 |
105.34 |
| SS3-27J28 | $105.34 | N/A | N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 28 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16386 |
105.34 |
| SS3-27J30 | $105.34 |
N/A
|
N/A Finished | N/A 3 | N/A 27 | N/A S1K | N/A 30 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16387 |
105.34 |