The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-27J32 $105.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 27 N/A S1K N/A 32 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16388
105.34
SS3-27J35 $105.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 27 N/A S1K N/A 35 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16389
105.34
SS3-28J20 $89.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 20 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16406
89.69
SS3-28J22 $109.70 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 22 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16407
109.7
SS3-28J25 $109.70 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 25 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16408
109.7
SS3-28J28 $109.70 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 28 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16409
109.7
SS3-28J30 $105.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 30 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16410
105.89
SS3-28J32 $105.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 32 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16411
105.89
SS3-28J35 $105.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 35 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16412
105.89
SS3-28J40 $105.89 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A S1K N/A 40 mm N/A 84 mm N/A 90 mm N/A 45 mm N/A
16413
105.89
SS3-29J20 $90.26 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 20 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16430
90.26
SS3-29J22 $110.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 22 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16431
110.14
SS3-29J25 $110.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 25 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16432
110.14
SS3-29J28 $110.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 28 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16433
110.14
SS3-29J30 $110.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 30 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16434
110.14
SS3-29J32 $110.14 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 32 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16435
110.14
SS3-29J35 $106.33 N/A N/A Finished N/A 3 N/A 29 N/A S1K N/A 35 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16436
106.33
SS3-29J40 $106.33 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 29 N/A S1K N/A 40 mm N/A 87 mm N/A 93 mm N/A 45 mm N/A
16437
106.33
SS3-30J20 $95.90 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 20 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16455
95.9
SS3-30J22 $115.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 22 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16456
115.84
SS3-30J25 $115.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 25 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16457
115.84
SS3-30J28 $115.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 28 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16458
115.84
SS3-30J30 $115.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 30 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16459
115.84
SS3-30J32 $112.03 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 32 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16460
112.03
SS3-30J35 $112.03 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 35 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16461
112.03
Unit of Measure
« 121 122 123 124 125 »