The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-30J40 $112.03 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 40 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16462
112.03
SS3-30J45 $108.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 30 N/A S1K N/A 45 mm N/A 90 mm N/A 96 mm N/A 45 mm N/A
16463
108.22
SS3-32J20 $104.16 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 20 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16481
104.16
SS3-32J22 $123.86 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 22 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16482
123.86
SS3-32J25 $123.86 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 25 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16483
123.86
SS3-32J28 $120.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 28 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16484
120.05
SS3-32J30 $120.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 30 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16485
120.05
SS3-32J32 $120.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 32 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16486
120.05
SS3-32J35 $120.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 35 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16487
120.05
SS3-32J40 $120.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 40 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16488
120.05
SS3-32J45 $116.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 32 N/A S1K N/A 45 mm N/A 96 mm N/A 102 mm N/A 45 mm N/A
16489
116.24
SS3-34J20 $110.27 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 20 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16508
110.27
SS3-34J22 $129.91 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 22 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16509
129.91
SS3-34J25 $129.91 N/A N/A Finished N/A 3 N/A 34 N/A S1K N/A 25 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16510
129.91
SS3-34J28 $129.91 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 28 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16511
129.91
SS3-34J30 $129.91 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 30 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16512
129.91
SS3-34J32 $129.91 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 32 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16513
129.91
SS3-34J35 $129.91 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 35 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16514
129.91
SS3-34J40 $129.91 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 40 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16515
129.91
SS3-34J45 $126.10 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 34 N/A S1K N/A 45 mm N/A 102 mm N/A 108 mm N/A 45 mm N/A
16516
126.1
SS3-35J20 $117.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 20 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16535
117.38
SS3-35J22 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 22 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16536
130.25
SS3-35J25 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 25 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16537
130.25
SS3-35J28 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 28 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16538
130.25
SS3-35J30 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 30 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16539
130.25
Unit of Measure
« 126 127 128 129 130 »