KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-35J32 | $130.25 | N/A | N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16540 |
130.25 |
| SS3-35J35 | $130.25 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16541 |
130.25 |
| SS3-35J40 | $130.25 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16542 |
130.25 |
| SS3-35J45 | $130.25 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A S1K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16543 |
130.25 |
| SS3-36J20 | $117.71 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16562 |
117.71 |
| SS3-36J22 | $137.25 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 22 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16563 |
137.25 |
| SS3-36J25 | $137.25 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16564 |
137.25 |
| SS3-36J28 | $137.25 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16565 |
137.25 |
| SS3-36J30 | $130.58 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16566 |
130.58 |
| SS3-36J32 | $130.58 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16567 |
130.58 |
| SS3-36J35 | $130.58 | N/A | N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 35 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16568 |
130.58 |
| SS3-36J40 | $130.58 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 40 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16569 |
130.58 |
| SS3-36J45 | $130.58 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A S1K | N/A 45 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16570 |
130.58 |
| SS3-38J25 | $124.88 |
N/A
|
N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 25 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16585 |
124.88 |
| SS3-38J28 | $144.22 |
N/A
|
N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 28 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16586 |
144.22 |
| SS3-38J30 | $144.22 |
N/A
|
N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 30 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16587 |
144.22 |
| SS3-38J32 | $144.22 |
N/A
|
N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 32 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16588 |
144.22 |
| SS3-38J35 | $144.22 | N/A | N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 35 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16589 |
144.22 |
| SS3-38J40 | $144.22 |
N/A
|
N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 40 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16590 |
144.22 |
| SS3-38J45 | $137.55 |
N/A
|
N/A Finished | N/A 3 | N/A 38 | N/A S1K | N/A 45 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16591 |
137.55 |
| SS3-40J25 | $132.10 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16606 |
132.1 |
| SS3-40J28 | $151.43 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16607 |
151.43 |
| SS3-40J30 | $144.76 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16608 |
144.76 |
| SS3-40J32 | $144.76 | N/A | N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16609 |
144.76 |
| SS3-40J35 | $144.76 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16610 |
144.76 |