The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-40J40 $144.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 40 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16611
144.76
SS3-40J45 $144.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 45 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16612
144.76
SS3-42J25 $137.54 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 25 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16627
137.54
SS3-42J28 $156.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 28 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16628
156.85
SS3-42J30 $156.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 30 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16629
156.85
SS3-42J32 $156.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 32 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16630
156.85
SS3-42J35 $156.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 35 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16631
156.85
SS3-42J40 $156.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 40 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16632
156.85
SS3-42J45 $150.18 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 42 N/A S1K N/A 45 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16633
150.18
SS3-44J25 $151.13 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 25 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16648
151.13
SS3-44J28 $170.19 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 28 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16649
170.19
SS3-44J30 $170.19 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 30 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16650
170.19
SS3-44J32 $170.19 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 32 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16651
170.19
SS3-44J35 $163.52 N/A N/A Finished N/A 3 N/A 44 N/A S1K N/A 35 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16652
163.52
SS3-44J40 $163.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 40 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16653
163.52
SS3-44J45 $163.52 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 44 N/A S1K N/A 45 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16654
163.52
SS3-45J25 $151.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 25 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16669
151.45
SS3-45J28 $170.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 28 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16670
170.51
SS3-45J30 $170.51 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 30 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16671
170.51
SS3-45J32 $170.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 32 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16672
170.51
SS3-45J35 $170.51 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 35 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16673
170.51
SS3-45J40 $170.51 N/A N/A Finished N/A 3 N/A 45 N/A S1K N/A 40 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16674
170.51
SS3-45J45 $163.84 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 45 N/A S1K N/A 45 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16675
163.84
SS3-46J25 $152.32 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 25 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16690
152.32
SS3-46J28 $171.38 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 46 N/A S1K N/A 28 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16691
171.38
Unit of Measure
« 126 127 128 129 130 »